Precision Beyond Compare

Sartorius has mastered the core disciplines of weighing like no other company. It is also setting benchmarks in mass metrology. In cooperation with the Bureau International des Poids et Mesures and the Institute for Process Measurement and Sensor Technology of the Technical University of Ilmenau, Sartorius has developed a mass comparator – the VMC1007 – that is capable of determining differences in mass to an accuracy of 0.1 μg for weights of 1 kg – even under high-vacuum conditions.

Request a Quote

Vacuum Mass Comparator VMC1007

Vacuum Mass Comparator

Measurements can be performed under normal pressure conditions as well as at high vacuum up to a pressure of 10^-6 hPa.

vacuum transfer system

Vacuum Transfer System

The vacuum transfer system (VTS) not only allows air-to-air loading on the standard model, but air-to-vacuum and air-to-protective gas.

Vacuum Mass Comparators Transfer Vessel YVC01C - application image, in lab

Vacuum Transfer Container

Vacuum container suitable for spheres and artefacts.

vacuum pump

Vacuum Pumps

Turbo Pumps for mass comparator and Vacuum Transfer System, reaching a pressure of about 10^–5 mbar.

silicon sphere

Silicon Spheres

Nominal value of 0.2 kg, 0.5 kg and 1 kg for its mass determination/dissemination (also suitable within the scope of the Avogadro project).

Lab balance weight sets on table, block, knob, and wire type, scientist's gloved hand

Weights and Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg.

liquid nanoparticle
weight icon
calibration interval
Designed for the Next Generation

8-position loading device all of which can accommodate Si spheres

Maximum Configuration Flexibility

Can accommodate surface adsorption artefacts plus air buoyancy artefacts, leaving additional positions free for references, artefacts, spheres or test objects.

Precision at the Sub-Microgram Level

Best performance with highest precision to reach standard deviations of ~ 0.2 μg

Direct Measurement Without Compromise

All OIML weights from 100 g to 1 kg can be measured directly without any substitution plates due to new weight handler design

Engineered for Flawless Weight Handling

New direct handling device for the weights without any “stick-slip” effects during lifting and lowering

Accelerating Calibration Efficiency

Measuring time is reduced due to smaller chamber design and faster measuring cycles

Applications for Vacuum Mass Comparators

solid table icon

Determination and Dissemination of Mass

As a 1 kg vacuum weighing system for the subdivision of the mass of the primary reference standards of National Metrology Institutes (NMIs) with national mass reference standards (prototype kilogram).

Dissemination of the mass scale of NMIs in the range of 1 kg to 1 mg; adapter plates are required for groups of weights and weights ≤ 50 g.

Determination of mass for international comparison measurements (key comparisons) and calibrations for national institutes, calibration laboratories and industry in accordance with the attainable measurement uncertainties specified in the CMC tables published by the BIPM.

Request a Demo
 

draft icon

Air Density Determination

Experimental determination of air density by comparison weighing of special buoyancy artifacts in air and under vacuum.

Request a Demo

motion icon

Avogadro Constant

Determination of the mass of 1 kg silicon spheres (also suitable within the scope of the Avogadro project for more accurate definition of the Avogadro constant and for new definition of the kilogram mass unit).

Request a Demo

dish wash icon

Research of Cleaning Procedures

Experimental research on the impact of cleaning procedures as well as on the effects that sorption and convection could have on mass and on the long-term stability of mass standards.

Request a Demo

Mass Metrology Resources

Brochure

Mass Metrology Brochure

Professional Equipment for Absolute Precision

Handling test weights cover
White Paper

Handling Test Weights

Sensible selection and correct handling of test weights

White Paper

The Redefinition of The Unit “Kilogram”

What does it mean for weighing technology users?

service technicians with tablet

Services for Mass Comparators

Keep your mass comparators at peak performance throughout their entire lifecycle with services carried out by engineers who work directly with the original design data, firmware, and parts.

  • Installation and setup - On-site installation, leveling and initial startup - for reliable results from day one
  • Maintenance & contracts - Preventive maintenance and service contracts at defined intervals to stay within specification, year after year
  • Repair and spare parts - Manufacturer-backed repair with original Sartorius spare parts and verified performance

Explore Mass Comparator Services

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a quote, demo or more information