Entris® II Laboratory Balances

Every Sartorius balance offers quality, value and consistency - no matter what you’re weighing. The Entris® II balance is always the right choice. 

Offering unrivaled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Shop Now

Quickly find the Entris® II by searching by category or filtering by attributes.

Shop Entris® II Lab Balances Now

Find the Right Entris® for Your Lab

See Entris®️ II in Action with Video Demonstrations

Whether you need to perform common weighing procedures or run dedicated laboratory applications, Entris®️ II will give you the best of both. 

Explore 12 built-in applications as standard features, providing built-in applications with GLP | GMP Compliant Printout and Data Output.

Explore Video Demonstrations

Explore Product Lines

Entris® II Advanced Line

Our Entris® II Advanced line gives you additional value to the Entris® II portfolio, with over 38 models offering benefits such as real-time level support, integrated protection systems, CalAuditTrail, a graphic touch display and 13 built-in application programs.

Shop Advanced Line

Entris® II Essential Line

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price.

With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs.

Shop Essential Line

Quality, Value and Consistency

Why Choose Entris® II?

Highest Quality Standards Engineered in Germany
  • Highly accurate results year in year out – guaranteed via Monolithic weigh cell technology invented by Sartorius
  • Fastest stabilization time in its class – using state-of-the-art weighing sensors
  • Best repeatability – with rectangular weighing pan
  • Overload protection – rugged design weighs up to a pre-set amount
  • Guaranteed reliability – with the self test “@start”
Easy Clean for Operational Efficiency and Durability
  • High chemical resistance – ensured using parts made from hard wearing polybutylene terephthalate (PBT), stainless steel and glass
  • Prevents cross contamination – with wipe clean design and easy-to-remove parts
  • Best repeatability – with rectangular weighing pan
  • Overload protection – rugged design weighs up to a pre-set amount
  • Guaranteed reliability – with the self test “@start”
Effective Draft Shield
  • Minimize weighing errors caused by electro-statically charged samples – using specially coated glass

Get Additional Features with the Advanced Line

Built-in Real-time Level Support
  • Simplifies balance leveling
  • Internal electronic level sensor continuously monitors for proper leveling
  • Alarm messaging when it isn't leveled
  • Interactive user guidance
Integrated Protection Systems
  • Increases reliability of weighing results
  • 3 configurable levels to determine valid weighing data
  • Ensures only valid data is transferred to external devices
CalAuditTrail
  • Provides gap-less documentation
  • Automatic documentation of calibration and leveling processes
  • Date and time stamp
Graphic Touch Display
  • Even easier usability with graphic touch display

Innovations in This Weighing Class

Entris® II Key Features

isoCAL (Internal Calibration & Adjustment) for Total Assurance of Accurate Weighing Results

  • Optimal accuracy and operating convenience – using fully automated temperature and time-controlled calibration and adjustment features unique to this weighing class
  • Assures SOP compliant operating – with self-notification if calibration is outside normal range

Provide Gap-less Documentation with the Advanced Line's CalAuditTrail

  • Automatic documentation of calibration and leveling processes
  • Date and time stamp

Easy External Calibration

  • Pre-defined value for external calibration weight
  • Calibration weight selector for individual calibration weights

Easy Levelling

  • Easy-to-adjust levelling feet and outstandingly simple-to-read level indicator on the front

Plug & Play for User Convenience

  • Automatically detects Sartorius accessories (e.g. printer, second display)
  • Real “PC-direct feature” for easy connection to a PC, transfers weighing data directly into spreadsheet such as Excel

Hybrid Screen for Excellent readability and Use

  • Combines intuitive, wear resistant LED and touch technology
  • Providing a simple, clear user interface

Advanced Line :

  • Even easier usability with graphic touch display

Data Output for Dynamic Weighing Applications

  • Uses configurable time interval data output

Easily Adapts to Ambient Conditions

  • With just one click on the home screen

Entris® II Analytical Balance with Draft Shield 360° Viewer

Entris® II Top Loader 360° Viewer  

Universal Applications

For Future-Proof Assurance 

The Right Model for Each and Every Task

Our Entris® II Essential line offers a range of 40 models (the largest portfolio in its class), while our Entris® II Advanced line offers an additional 38 models. Depending on the model you choose, your weighing range can start as low as 60 g and go up to 12,200 g, with a readability from 0.1 mg to 1 g.

Choose Your Model

12 Built-in Applications with GLP | GMP Compliant Printout | Data Output

E.g. weighing, dosing, counting, mixing, statistics and many more plus underfloor weighing for bigger samples

Watch Application Videos

Entris® II Additional Benefits

Highest Usable Weighing Chamber Height

  • Easy handling of even large containers
  • Convenient access to weighing pan
  • Easy-to-(re)move top and side sliding doors
  • Draft shield can be removed completely

8 Built-in Languages for International Operation

  • English, German, French, Italian, Spanish, Portuguese, Russian and Polish

Advanced Line Features 5 Additional Languages:

  • Chinese, Japanese, Korean, Turkish and Hungarian


Modern, Up-to-Date Connectivity Methods

  • Future-proof USB Type C interface
  • Industry-proof RS232 9-pin interface
  • Backwards compatibility (by using RS232 port)

Advanced Line:

  • Enables multiple connection to external devices via a second USB Type C interface
  • Enables transfer of data (such as weights, calibration reports) to USB stick
  • Allows customized printouts with up to 6 individual identifiers

Password Protection for Secure Operation

  • Protects the balance against unintentional changes

Advanced Line:

  • Controlled access to balance settings with User Management

Sartorius was a winner of 2019 iF DESIGN AWARD, the world-renowned design prize. The winning product, Entris® II, won in the discipline Product, in the Medicine | Health category.

Entris® II Resources

Entris® II - Best Value in Its Class For Basic Weighing Tasks Webinar

Figure out how Entris® II will support you in your daily basic weighing tasks.

Watch Webinar

How it Works Article: Keep Your Laboratory in Balance

Know what class-leading features to look for, so your balance offers maximum versatility and value.

Read More

scientist weighing with cubis balance

Services for Laboratory Balances

With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Live, Virtual Entris®️ II Demo Today!

icon-shopping-cart
Ready to Buy?