Versatile Laboratory Balances

Authors: Lab Manager | Last updated: October 2021

Overview

Nearly every laboratory workflow requires a balance that provides accurate, repeatable measurements. Weighing tasks range from common, day-to-day procedures to specific applications that must comply with regulatory standards and requirements. Checking and re-leveling the balance helps ensure accuracy, but this manual task is time-consuming and, without alarms or indicators, must be performed regularly to prevent errors. Similarly, manually documenting calibration procedures for audit purposes is a time-consuming process that requires excellent record keeping and attention to detail.

Knowing which class-leading features to look for will ensure that your scale offers maximum versatility and value.


  • Document type: Article
  • Page count: 1
  • Read time: 2 minutes


Complete the Form to Access the Article

Key Takeaways

  • Entris® II balances offer precision and versatility for a wide range of lab applications
  • Features like IsoCal and real-time leveling support ensure optimal accuracy and usability
  • Entris® II balances provide GLP/GMP-compliant outputs and automatic calibration to meet stringent industry data standards
  • With more than 80 models, the Entris® II lines meet a wide range of industry requirements, from 0.1 mg readability to 12 kg capacity

This Resource is Designed for:

  • Lab Managers
  • Lab Technicians
  • Scientists
  • Lab Assistants

Applications Supported:

  • Entris® II Essential Balances
  • Entris® II Advance Balances
  • Precision Weighing
  • Data Compliance
  • Versatile Lab Use

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access FAQ

icon-shopping-cart
Ready to Buy?