Entris®

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Entris®️ goes Entris®️ II
Learn More

User-friendly Operation

The backlit and high-contrast display ensures excellent readability. Easy navigation with function keys and the simple-to-read level indicator on the front enable userfriendly and fast operation.

Basic Applications

Entris® supports you in your daily work with integrated basic applications: animal weighing, density determination, counting, conversion and weighing in percent.

Easy Cleaning

The top and side sliding doors and easy-to-remove stainless steel parts of the draft shield chamber make Entris® convenient for thorough cleaning.

High Accuracy

The monolithic weigh cell ensures long-term high measurement accuracy and features the legendary reliability and quality of a Sartorius balance.

Internal Adjustment

Each model is also available with an internal, motorized adjustment function for optimal weighing accuracy and operating convenience.

Explore Sartorius

About Sartorius

Learn More
Sartorius Single-Use Bioreactors and Single-Use Platform

Applications

Learn More

Training

Learn More