Sample Holders for ergonomic weighing and error free weighing tasks

New accessories, which make lab life easier

  • Choose from 12 different sample holders designed for great variety of vials, flasks and samples.
  • Faster response time, better weighing stability
  • Made of high quality titanium, preventing corrosion and magnetic influences.

Filter Pans

Filter pans YSH30 and YSH30-3 enable flawless weighing of filters up to a diameter of 150mm, designed for semi-micro and analytical balances or ultra-high-resolution balances*.

50mm (YSH34), 75mm (YSH35) and 90mm (YSH36) filter holders are available for ultra-micro and micro balances and the 75mm (YSH35-3) filter holder for ultra-high-resolution balances.*

Available filter pans:

  • 150mm (YSH30) for semi-micro and analytical balances
  • 150mm (YSH30-3) for ultra-high-resolution balances*
  • 50mm (YSH34) for ultra-micro and micro balances
  • 75mm (YSH35) for ultra-micro and micro balances
  • 75mm (YSH35-3) for ultra-high-resolution balances*
  • 90mm (YSH36) for ultra-micro and micro balances

Save-Lock Tube Holders

Sample holders for reaction tubes up to 2 mL (YSH13 for micro-balances, YSH15 for semi-micro and analytical balances and YSH14-3 for ultra-high-resolution balances*) and up to 5mL (YSH19 for semi-micro and analytical balances and YSH18-3 for ultra-high-resolution balances*) enables easy and safe positioning of Eppendorf tubes and centrifuge reaction tubes on the balance.

Available Save-Lock tube holders:

  • 2 mL for micro-balances (YSH13)
  • 2 mL for semi-micro and analytical balances (YSH15)
  • 2 mL for ultra-high-resolution balances* (YSH14-3)
  • Up to 5 mL for both semi-micro and analytical balances (YSH19)
  • Up to 5 mL for ultra-high-resolution balances* (YSH18-3)

Download Application Highlight

Holders for Titration Vessels, Round bottom Flasks or Test Tubes

Sample holders YSH37 and YSH37-3 allow easy positioning of round-bottom flasks up to 50 mL on the weighing pan.

Available Titration Vessel, Round bottom Flask or Test Tube holders:

  • Up to 50 mL for semi-micro and analytical balances (YSH37)
  • Up to 50 mL for ultra-high-resolution balances* (YSH37-3)

Download Application Highlight

Syringe Holders

Sample holders YSH46 and YSH46-3 allow easy positioning of different sized syringes on the weighing pan. Enables flawless weighing of filled or unfilled syringes for example to measure the filling weight.

Available Syringe Holders:

  • For semi-micro and analytical balances (YSH37)
  • For ultra-high-resolution balances* (YSH37-3)

Weighing Boat or Weighing Paper Holders

Sample holders YSH26 and YSH26-3 allow easy positioning and secure fixation of weighing boats or weighing papers on the pan. Moreover, they also reduce electrostatic influences because of the Faraday cage effect.

Available Weighing Boat or Weighing Paper Holders:

  • For semi-micro and analytical balances (YSH26)
  • For ultra-high-resolution balances* (YSH26-3)

Vial and Reaction Tube Holders

Reaction tube holders YSH23 and YSH22-3 enable easy positioning of sample vials or reaction tubes in different directions for easy dosing of substances into the tube opening.

Available Vial and Reaction Tube Holders:

  • For semi-micro and analytical balances (YSH26)
  • For ultra-high-resolution balances* (YSH26-3)
 Lab technician using a stand accessory on a laboratory balance for lab weighing.

Long Neck Flask Holder

The adjustable long neck flask holder allows easy positioning of long neck flasks or vials up to 50 mL.

Available Long Neck Flask Holder:

  • For ultra-high-resolution balances* (YSH02-3)

Stent Holders

The stent holders YSH10 and YSH12-3 are designed to position coronary stents up to 38mm in ultra-micro and micro and ultra-high-resolution balances.*

Available Stent Holders:

  • Up to 38mm for ultra-micro and micro balances* (YSH10)
  • Up to 38mm for ultra-high-resolution balances* (YSH12-3)

Cubis® II Resources

Brochure

Brochure: Cubis® II — Your Balance, Your Way

PDF | 5.5 MB
Lab Balance Sample Holder brochure
Brochure

Cubis® II Ultra- High Resolution Balances Sample Holders: Ergonomic Sample Weighing Without Sample Loss and Headaches

PDF | 1.4 MB
Brochure

Cubis® ll Sample Holders

PDF | 2.0 MB
Brochure

Cubis® Balance Sample Holders - Overview Table with Ordering Information

PDF | 864.8 KB
Application Highlight

Application Highlight: Vial and Flask Holders for Cubis® Balances

PDF | 934.6 KB
Datasheet

Product Data Sheet and Technical Specifications - Cubis® II

PDF | 3.0 MB

*Weighing modules 36S/P, 66S/P and 116S

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information

icon-shopping-cart
Ready to Buy?