Cubis® II MCA and MCE User Interfaces
Advanced User Interface MCA
Large 7“ color touch display including touch, scroll, swipe functionality with factory installed essential weighing applications and diverse QApp Packages for optional software extension.
Features:
- High-performance touch screen with high resolution and brilliant colors
- Advanced user guidance with outstanding ease of use, even in complex lab situations
Essential User Interface MCE
Large, high-contrast touch display with factory-installed essential weighing applications for easy operation of highest weighing performance.
Features:
- For users who do not have complex applications, but need to weigh with the highest level of accuracy
- High-contrast touch display with clearly structured functionality
- Easy-to-use essential weighing applications included
Cubis® II Firmware
Cubis® II, MCA Firmware
Download our latest software to ensure optimal functionality of your Cubis® II MCA balance.
Cubis® II, MCE Firmware
Download our latest software to ensure optimal functionality of your Cubis® II MCE balance.