Standard Preparation With Cubis® II

Last updated: May 2020

Overview

The preparation of standards, also known as reference samples, is a routine procedure in analytical laboratories. There are two types of standards: internal standards, which are added to the samples being analyzed, and external standards, which are separate and used for comparison with test samples.

Each type of standard has a defined concentration of one or more known components. The concentration of these materials must be as accurate as possible to avoid subsequent errors in determining unknown concentrations in samples.

Download this application highlight to learn how Cubis® II balance can help with these procedures and assist in the preparation of internal and external standards.

  • Document type: Application Highlight
  • Page count: 4
  • Read time: 8 minutes

Complete the Form to Access Application Highlight

Key Takeaways:

  • Standard solutions are made by weighing a calculated number of solid component(s) into a vessel and dissolving them in a desired volume of solvent 
  • The Cubis® system guides the user automatically throughout the entire process of preparing standards, and the MCA application software automatically takes care of all calculations in the background
  • Cubis® MCA software
     
    • increases the accuracy and efficiency of standard preparation
    • provides step-by-step guidance and automatic solvent volume calculations are provided
    • supports the generation of short and GLP-compliant reports for documentation purposes

This Resource is Designed For:

  • Lab Managers
  • Lab Technicians
  • Analytical Labs
  • Scientists
  • Lab Assistants
  • Users of Cubis® II Premium Balances

Applications Supported:

  • Cubis® II Premium Balances
  • Standard Preparation for Analytical Procedures
  • Implementation of Internal and External Standards in Quantitative Analysis

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access Application Highlight

icon-shopping-cart
Ready to Buy?