Octet® SAX Biosensors

For High Precision Quantitation and Kinetic Analysis

  • Rapid and stable capture of biotinylated molecules
  • High precision quantitation and kinetic analyses
  • QC-tested to meet precision-controlled coefficient of variation (CV) specification of <4%

Octet® SAX biosensors are high precision streptavidin biosensors that were specifically developed and qualified for applications in drug discovery and quality control labs that have stringent requirements for assay precision and robustness in quantitation and binding kinetics characterization assays.

For quantitation assays involving non-Ab protein analyte, biotinylated capture molecules loaded onto the Octet® SAX biosensors may be used to generate data with high precision. When running assays for effector function analysis, antibody engineering, quality control studies or wherever else binding kinetics characterization is performed, the best assay performance can be attained using Octet® SAX biosensors. The actual performance in customer's assays may vary depending up on the choice of sample matrix, ligand and analyte, and other assay conditions.

Octet® SAX Biosensors

Order Now

Featured Resources

app note cover
Application Note

Customized Quantitation of Recombinant Therapeutic Proteins

Using Octet® SAX Biosensors

Application Note

MAb Quantitation Protein A HPLC vs Protein A Bio-Layer Interferometry

Rapid, accurate and cost-effective quantitation of monoclonal antibodies (MAbs) is essential for bioprocessing.

Octet® High Precision Streptavidin 2.0 (SAX2) Biosensors
Technical Note

High Precision Streptavidin 2.0 (SAX2) Biosensors

Streptavidin is often deployed as the molecule of choice for covalent linking to solid surfaces for ligand binding assays applications.

Enhanced Efficiency in Lot Release and In-Process Testing of Biologics cover
White Paper

Enhanced Productivity and Labor Efficiency

In Lot Release and In-Process Testing of Biologics in GxP Laboratories

Additional Resources

Technical Note

Optimizing Protein-Streptavidin Interactions: Effects of Biotinylation Ratios Across Biosensor Types

PDF | 1.4 MB
Technical Note

Batch Immobilization of a Biotinylated Ligand onto Streptavidin Biosensors and High Precision Streptavidin Biosensors (SAX, SAX2)

PDF | 657.9 KB
Technical Note

Analysis of FLAG Proteins on the Octet® BLI Platform Using SAX or SAX2 Biosensors

PDF | 901.4 KB
selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 1.4 MB
datasheet cover
Datasheet

Octet® High Precision Streptavidin (SAX) Biosensors

PDF | 5.5 MB
Rapid, Automated, At-Line AAV2 Virus Quantitation Advances Bioprocessing in Gene Therapy
Application Note

Rapid, Automated, At-Line AAV2 Virus Quantitation Advances Bioprocessing in Gene Therapy

PDF | 1.0 MB
application note thumbnail
Application Note

Fast Quantitation of Proteins and Antibodies Using the Octet® N1 System

PDF | 350.2 KB
technical note cover
Technical Note

Biotinylation of Proteins for Immobilization onto Streptavidin Biosensors

PDF | 515.3 KB
Technical Note

High Precision Streptavidin Biosensor (SAX) Quantitation and Kinetic Assays

PDF | 3.6 MB

Related Products

icon-multiple-biosensors

Octet® SA Biosensors

For Kinetic Analysis, Screening, and Quantitation of Most Proteins

Explore More
icon-multiple-biosensors

Octet® SAX2 Biosensors

For High Precision and Reproducible Kinetic Characterization and Custom Quantitation

Explore More
icon-multiple-biosensors

Octet® SSA Biosensors

For Analysis of Small Molecule-Protein Interactions and Fragment Screening

Explore More

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now