Sartoflow® 4500 Commercial-Scale Single-Use Tangential Flow Filtration System
Efficient and Scalable Single-Use System With Automated Processes
The Sartoflow® 4500 single-use tangential flow filtration (SUTFF) system offers user-friendly controls for running fully automated ultrafiltration and diafiltration (UF|DF) processes for batch volumes of 200 to 2000 L (1 to 15 kg). The system is compact, has low hold-up volume, and the capacity to run cassette surface areas from 3 to 10 m² and hollow fiber modules of 2.69 and 5 m² filtration area (usable filter area is depending on filter type and process parameters).
Designed for efficiency in single-use TFF applications running at production scale
User-friendly process step editor simplifies automation
System offers easy scale-up and flexibility to adapt to changing requirements
Quick single-use flow kit changeout and cleanability minimizes downtime
Sartoflow® 4500 System Concept
The SUTFF system combines hardware, controls and single-use flow kits.
- A smart user-friendly design simplifies fully automated TFF operations
- Complete single-use flow kits incorporate critical sensors and instruments
- Supports automated processing of batch volumes from 200 to 2000 L of monoclonal antibodies, recombinant proteins and vaccines
- Single-use sensors fully monitor and control the process
Intuitive and Fully Automated Process Control
Automation is made possible by a process step editor, a simple and user-friendly interface for automating operations.
- Software complies with 21 CFR Part 11
- Select transition points to advance process steps based on one or more parameters, such as conductivity, retentate volume, permeate volume and bag weight
- Use loop and jump functions to create selective step repetitions and enhance flexibility
- Generate batch reports for each step
Ease Scale-Up from Process Development to GMP Commercial Manufacturing
With a unique single-use flow path, the Sartoflow® 4500 features increased turnaround efficiency, reduced cleaning validation, minimized bioburden risk and product carryover in a multi-product facility.
- Consistent product quality
- Significantly increased productivity
- Longer run times, with control and monitoring provided by integrated software
Related Products
Learn More About Sartoflow® 4500
General Specification | |
Weight | 420 kg |
System Dimensions | EMEA | Asia: US: |
System Specification | |
Membrane Area | up to 10 m² (flat sheet) 2.69 m² and 5 m² (hollow fiber) |
Flow Rate / Pump Capacity - Recirculation | 100 – 4,500 L/h |
Flow Rate / Pump Capacity - Fed Batch | Buffer Pump | 20 - 900 L/h |
Volume in Feed and Retentate Lines | 2.5 L (with 1" tubing) |
Automation Level | Full |
Process Mode (Multi-Use / Single-Use) | Single-Use |
cGMP available | Yes |
Max Pressure | 4 bar | 58 psi |
Wettware Specification | |
Tube ID | 1" feed/retentate |
Connections | TC |
Sensors | Pressure, flow, conductivity, pH, temperature & UV |