Sartoflow® Smart TFF System

Sartoflow® Smart Small-Scale Benchtop TFF System

Intelligent and Simple — The TFF System for Process Development to GMP

The Sartoflow® Smart is a modular and flexible small-scale TFF benchtop system optimized for ultrafiltration and diafiltration (UF | DF) applications used in many downstream processes, such as purification of vaccines, monoclonal antibodies and recombinant proteins. The system is well-suited to laboratory environments for process development and clinical trials as well as small-batch cGMP production.

Consult Our Experts

icon ergonomic hand
Excellent Flexibility

Ideal for membrane surface areas from 50 cm2 to 0.14 m2 with optional customization features.

Intuitive and Comfortable

User-friendly with a high level of automation, an automatic retentate valve, and an external feeding pump.

High Product Yields

Low-shear 4-piston membrane pump and compact 20 mL recirculation volume for maximum yield.

Explore Sartoflow® Smart

Sartoflow® Smart Overview

The Sartoflow® Smart is a modular and flexible small-scale system with many customization options:

  • Automated retentate valve
  • External diafiltration pump
  • Sartocon® Slice 50 cassette holder
  • Sensors for pH, conductivity, and temperature
  • External permeate balance up to 64 kg (vs. 7 kg as standard)
  • Recirculation and | or permeate holder for Flexboy® bags
  • IQ | OQ execution package
  • Basic qualification test documentation
  • cGMP documentation

With an intuitive, user-friendly interface, operators can use predefined parameters to automatically run customized sequences for concentration, diafiltration (UF | DF), rinsing, filling, draining and flushing steps.

The Sartoflow® Smart TFF system is the ideal tool for developers establishing and refining process parameters in scale-up and scale-down studies. Achieve stable values for retentate pressure or TMP by applying the automated retentate valve and diafiltration pump.

  • Low minimum sample volume
  • Low minimum recirculation volume
  • Easy data access
  • High level of automation for data continuity and reproducibility

  • Full transferability of process data to large-scale systems

 

Learn More About Sartoflow® Smart

Highlight Asset

Application Note

Ultrafiltration and Diafiltration for AVV Processing

Efficient AAV vector processing via ultrafiltration and diafiltration is vital for gene therapies. This note evaluates Sartocon® Hydrosart® TFF casset...

Related Assets

Robust and Scalable UF and DF for Downstream AAV Processing

PDF 304.1 KB
Tutorial

Sartoflow® Smart Product Tutorial

Learn how to use the Sartoflow® Smart in our online video tutorial. 

Application Note

Tangential Flow Filtration Evaluation of mRNA

PDF 991.1 KB

Automated High-Throughput AAV TFF Process Development

Read about a high-throughput method for developing AAV tangential flow filtration (TFF) processes, essential for gene therapy production.

Application Note

Downstream Processing of LVs for the Generation of CAR-T Cells

PDF 337.0 KB

Frequently Asked Questions

The Sartoflow® Smart system features a 7" touch screen for easy operation, displaying control functions and trend curves. It includes interactive prompts and a logbook for alarms and user logs. The DCU-4 control unit supports communication with Sartorius software for enhanced data logging and process control.

Customization options include different membrane surface areas, automated valves, external pumps, and various sensors. The system can be configured with recirculation and permeate bag holders, and a holder for Sartocon® Slice 50 cassettes, offering flexibility for diverse filtration needs.

The system supports scalability with compatibility for Sartocon® Slice cassettes, offering a wide range of membrane surface areas. Preprogrammed sequences and recipes ensure consistent process execution, enabling easy transition from lab-scale to production-scale operations.

Supporting Products & Services

Sartocon® Slice 50

The Sartocon® Slice 50, a 50 cm2 TFF device, is ideal for small-scale process development.

BioPAT® MFCS SCADA Software

BioPAT® MFCS enables you to incorporate a new standard in bioprocess data management and automation.  

Single-Use Sartocon® and Sartocube® Self-Contained Units

Discover ready-to-use, self-contained units for aseptic processing that save time by eliminating pre-use preparation and sterilization.

Sartocon® and Sartocube® Ultrafiltration Cassettes

Explore cutting-edge concentration and diafiltration solutions to fit your individual process needs.

Sartocon® and Sartocube® Microfiltration Cassettes

Evaluate high-performance microfiltration solutions tailored to your specific process needs.

Consult Our Experts

Consult Our Experts