Pipetting Promotions

Sartorius Pipette Promotions

View our current promotions and learn how you can

  • Save 40% by trading in your Sartorius pipettes
  • Receive fast delivery of electronic, mechanical and flexibuilk | bulk box products


New Products and Promotions

Light Pack Pipette Tip Box key campaign visual

The Wait is Over! Introducing the Responsible Pipette Tip Box

Sartorius Light Pack: Less plastic, fully foldable, same performance. ACT® certified and 2026 Red Dot Award winner. Try it today!

New

Revolutionizing pipette calibration with the new Cubis® II MPS116S

Designed for fast, reliable, and compliant calibration of 95% of all single channel pipette volumes, from 2 µL to 5 mL.  

Pipette Trade-In Program | Up to 40% Discount on Pipette Products

Trade in your old pipettes for the most ergonomic electronic or mechanical pipettes available – all while receiving up to 40% off.

Order Your Free Sample of Tips

Request a free pipette tip sample today and optimize your pipetting system.

Shopping cart with various lab products inside
Sale

Shop More, Save More: Get Up to 10% Off Lab Products

Get 5% off orders $0 to $3,000 and 10% off orders above $3,000. Use code SAVEMORE26 at checkout.

icon-shopping-cart
Ready to Buy?