Mechanical Pipettes

Sartorius mechanical pipettes are appreciated for their ergonomics, ease of use, and reliability. As a result, they are widely used for various liquid handling tasks in pharmaceutical laboratories, research institutes, universities, healthcare and industrial laboratories, where they help you to perform your manual pipetting easily and accurately. You may choose the pipette of your liking from the various models we offer to suit your specific needs and applications.​

Shop Now

Quickly find Mechanical Pipettes and filter by product attributes.

Shop Mechanical Pipettes

Explore the Mechanical Pipette Portfolio

Tacta® Mechanical Pipettes

Tacta® makes pipetting effortless and safe, while producing acurate and reliable results time after time. Tacta® is comfortable to use due to the ergonomical handle and low pipetting and tip ejection forces. The unique Sartorius Optilock system provides flexibility for volume adjustment and locking. Volume display is large, clear, and facing the user. The volume is always shown with numbers, leaving the guesswork out.​ Tacta® pipettes are easy to clean with only few parts to disassemble and fully autoclavable when sterilization is needed.​

Explore Tacta® Pipettes

Proline® Plus​ Mechanical Pipettes

Proline® Plus combines durable construction with ease and lightness of use, and it is a perfect choice for pipetting professionals and beginners. Proline® Plus offers the widest selection of different models, from Proline® Plus pipettes are easy to clean with only few parts to disassemble and fully autoclavable when sterilization is needed.

Explore Proline® Plus Pipettes

Mline® Mechanical Pipettes

Classic Mline® with good ergonomics and light operating forces provide excellent performance. Volume locking with two-handed adjustment ensures no accidental volume changes.​

Shop Mline® Pipettes

Related Resource

mechanical pipette selection guide
Application Note

Practical Selection Guide

Points to consider when choosing a Mechanical Pipette

Comparing Mechanical Pipettes

Feature HighlightsTacta®Proline® PlusMline® 
Most ergonomic   
Optiject, soft tip ejection   
Optiload tip loadingAll modelsMultichannel modelsAll models
Volume lockDual-function volume lockN/ATwo-handed adjustment
User adjustment   
Adjustment for calibration   
ID tags   
Easy to clean and fully autoclavable   
Fixed models available   
Color coding on pipette   

Pipette Promotions

Pipette Trade-In Program | Up to 40% Discount on Pipette Products

Trade in your old pipettes for the most ergonomic electronic or mechanical pipettes available – all while receiving up to 40% off.

Order Your Free Sample of Tips

Request a free pipette tip sample today and optimize your pipetting system.

Features of Sartorius Mechanical Pipettes

Electronic Pipette vs Mechanical Pipette

Both electronic and mechanical pipettes have their place in laboratory. Mechanical pipettes are great when pipetting moderate number of samples. But when number of samples increases or if you are looking for more pipetting throughput an electronic pipette is what you are looking for. 

See in the video on the left how much faster an electronic multichannel pipette can fill a multiwell plate using multidispensing than a mechanical pipette.

How to Choose Between Electronic and Mechanical Pipettes

Cleaning and Contamination Prevention​

Sartorius mechanical pipettes are quickest and easiest pipettes, on the market, to clean, with​ only few parts to be disassembled for cleaning and no tools are needed for disassembly with Tacta®, Proline® Plus and Mline®. They can also be steam-sterilized or autoclaved as-is, without disassembly. Thanks to material selection they also have high UV and chemical resistance.​

Read Our Cleaning Guide

Perfectly Balanced Pipettes

Sartorius mechanical pipettes are exceptionally comfortable to hold and work with. They rest lightly in your hand with no need to grip the handle tightly. The forces needed for a pipetting cycle, from tip attachment to pipetting and finally tip ejection, are exceptionally low with, protecting you from repetitive stress.

Explore Pipetting Ergonomics

icon-coach

Request a Demo, Quote or More Information

Get answers to any questions you have about Sartorius mechanical pipettes.

Contact a Mechanical Pipette Expert

Pipetting Resources

View All Pipetting Resoruces

Pipetting Resources

Product Guide

Pipetting Made Simple with the Ultimate Pipette Buyers Guide for 2024

Pipette selection, pipetting techniques and more - it's all right here in our buyers guide. This page is a one-stop shop for everything you need.

Sartorius pipetting and dispensing product guide thumbnail
eBook

Pipetting & Dispensing Catalogue

Check the product details and order information from Sartorius Pipetting and Dispensing catalog.​

How the use of ergonomic pipettes and good pipetting techniques can improve
Application Note

Pipetting Ergonomics Application Note

Good pipetting ergonomics requires proper tool selection and optimized working environment.

Picus-2 Single Channel Pipette showing step 4 of maintenance

Services for Liquid Handling Products

Sartorius offers comprehensive calibration, maintenance, and repair services to ensure your pipette’s everyday performance.

Frequently Asked Questions

Widely used in laboratories of all kinds, mechanical pipettes are long-lasting tools. Because they are used for several hours a day, ergonomics and personal preferences - such as handling comfort – are important selection criteria. Other factors such as the application, laboratory workflow, required volume ranges, physical properties of the sample, and requirements for accuracy and precision also need to be considered when searching for the right pipette for the job. 

Mechanical pipettes are controlled with a piston or a plunger, usually with your thumb. The pipette is fitted with a disposable tip that holds the aspirated liquid. The piston is first pressed down before inserting the tip into a liquid and then released to aspirate. To dispense the liquid the piston is pressed and the liquid is released. After use the disposable tip is ejected with the ejector button.

There are two principal types of piston-operated pipettes: air displacement and positive displacement pipettes. Air displacement pipettes, which are intended for general laboratory work and aqueous samples, operate by manipulating an air column between the piston and the liquid. Most pipetting work in laboratories is performed using this type of pipette. Air-displacement pipettes are available either single-channel or multi channel variants. Multi channel pipettes have 8 or 12 channels that are controlled with a single plunger. Also, mechanical pipettes can be either variable or fixed volume pipettes. Variable volume pipettes have become standard in many laboratories, but fixed volume pipettes offer additional security as the volume cannot be changed accidentally.

Single-channel pipettes are great when you need to pipette to and from different kinds of tubes and vessels. Also, for large volume pipetting (1.2-10 ml), single-channel pipettes are the only choice. However, when you work with large number of samples in 96-well or 384-plates, the multichannel pipettes are a better option.

Variable volume pipettes are industry standard. But fixed volume pipettes are great when you pipette always the same volume, like when doing clinical testing, patient samples or when operation a test kit. The advantage of fixed volume pipette is that you eliminate the user error than can come from selecting the wrong volume.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information