Buffer & Media Clarification Made Simple

Sartorius Sartolab® Product Portfolio

Sartolab® filters are ready-to-use filtration units for sterile filtration of tissue culture media and components, buffers, biological fluids, and other aqueous solutions. The large filtration area and the optimal design guarantees high flow rates with high total throughput. Sartolab® P20 disposable filters are designed for pressure filtration of volumes from 100 mL to 10 L. Sartolab® RF/BT systems are designed for vacuum filtration of volumes from 50 mL to 1 L.

  • Lowest adsorption
  • Highest flow rates
  • High total throughput
  • Highly cost effective filtering solutions

 

Shop All Clarifiaction Filters Contact a Clarification Expert

Featured Buffer & Media Clarification Products

Sartolab® P20 Pressure Filter Units

Pressurize Your Media Filtration Needs

Sartolab® P20 devices are ready-to-use pressure filter units for the clarification and sterile filtration of media and aqueous solutions in batches from 100 mL to 10 L. Sartolab® P20 Plus with an incorporated prefilter is recommended for difficult-to-filter solutions like, for example, media that contains serum. These devices offer:

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low-binding membrane
  • Low hold-up volume due to optimized membrane support
  • Versions available with a prefilter for high particle load solutions

Shop Sartolab® P20 Pressure Filter Units Now


Sartolab® RF | BT Disposable Sterile Filter Systems and Bottle Top Filters

Best Engineered to Meet Today's Highest Requirements

Sartolab® Disposable Sterile Filter Systems and Bottle Top Filters are designed for the vacuum filtration of tissue culture media and components, biological fluids, and other aqueous solutions.

  • Large filtration area for the highest flow rates
  • No loss of protein thanks to a low-protein affinity membrane
  • Low hold-up volume due to optimized membrane support
  • Can be used stand-alone or with the Sartolab Multistation for parallel filtration

Shop All Sartolab® RF | BT Filters Now



Sartolab® Multistation — Parallel Filtration of Up to 6 Samples

Unique: Hands-Free Filtration of Multiple Samples

Sartolab® Multistation is a stand uniquely designed to hold 1 to 6 vacuum filtration units, allowing simultaneous filtration of up to 6 samples. Easily install your vacuum filtration units in the Multistation for quick and easy filtration without the need for installation of extra connectors and time-consuming stabilization of units. Sartolab® Multistation works with all Sartolab® RF|BT vacuum filtration units for the filtration of 50 mL to 1 L.

  • Hands-free filtration
  • One single vacuum source enables simultaneous filtration of up to 6 samples
  • Time-saving - no installation time for each filter unit before use

Buy Sartolab® Multistation Now

Sartoclear Dynamics® Lab for Cell Harvesting

Clarification and Sterile Filtration in One Step

Sartoclear Dynamics® Lab kits have been designed for harvesting 15 mL to 1 L volumes of cell cultures in the lab. They enable clarification and sterile filtration to be performed in one step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable up to 1 L cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.

  • Clarify high-density mammalian cell cultures in minutes
  • Out-of-the-box solution
  • Fast and effortless

Shop Sartoclear Dynamics® Lab Now

icon-coach

Request a Sample, Trial, Demo, Quote, and More

Get answers to any questions you have about Sartorius buffer & media clarification filters.

Request More Information

Eliminate Your Centrifugation Step — Discover a Better Way to Harvest Mammalian Cell Cultures

Infographic

Adeno Associated Vector Workflow Lab Solution

Scalable AAV Vector Production Workflow

Download the Infographic

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Quote, or More Information