Ultroser™ Serum Substitute
Ultroser™ G serum substitute can successfully replace FCS (fetal calf serum) in cell culture medium. It is designed for the in vitro culture of anchorage-dependent cells. It is specially tested as the primary culture from amniotic liquid cells and is designed to confirm their ability for karyotyping.
Ultroser™ G serum substitute is CE mark-certified.
Features and Benefits
- Semi-defined composition ensuring batch-to-batch reproducibility
- Low protein content
- Easy use and storage
Ultroser™ G serum substitute has a concentration five times higher than fetal calf serum (2 % of reconstituted Ultroser™ G serum substitute is equivalent to 10% fetal calf serum in the basal medium).
Tests performed on Ultroser G serum substitute are:
- Physicochemical parameters
- pH
- Protein concentration
- Sterility control
- Bacteria & Fungi
- Bovine viruses (BHV1-DVB/MM, hemadsorbents)
- Mycoplasma
- Proliferation capacity on Hep G2
- Karyotyping
Cells successfully tested with Ultroser™ G serum substitute:
Amniotic cells | Erythoblastes | Leydig cells |
Arterial cells | Fibroblasts skin cells | MRC-5 |
Astrocytes | Glial cells | P3HR1 |
BHK | HeLa | Promyelocytes HL60 |
Bone marrow cells | Human myocytes | Raji |
CHO | Hypothalamic cells | Rat myocytes |
Chicken fibroblasts | Keratinocytes | Thyroid cells |
Chondrocytes | Lewis cells | Vero |
Part Number | Product | Size |
15950-017 | Ultroser™ G serum substitute1 | 20 mL |
1 Ultroser G serum substitute is available as a lyophilized powder. The product is shipped at ambient temperature and must be stored at 2 - 8°C.