Rapid, Automated, At-Line Adenovirus Quantitation Using Octet® BLI 

Overview

Viral vector vaccines offer the advantage of a rapid response to emerging pathogens or even personalized cancer treatments. Adenoviruses (AV) represent one of the most versatile and well characterized viral vectors that have been used for clinical applications up to today. Besides their proven record of safety, one of their key advantages is the ability to trigger potent and long-lasting immunity that comprise humoral (antibody) as well as cellular immune (T-Cell) responses.

However, analytical methods for the development and manufacturing of adenoviral biopharmaceuticals are still challenging and require continuous improvement to facilitate fast and reliable vector quantification and functional assessment. Traditional methods are time and labor intensive and not practical for rapid at-line. measurement of viral titer during development and in manufacturing.

In this application note, we report the development of a rapid, high-throughput capsid assay for AV quantification on the Octet® BLI platform that demonstrates excellent precision and reliability.

Authors: Thomas Kruse1, Timo Königsmann1, Alexander D Douglas2, Carina Joe2, Ivan Krylov3, Yuanyuan Zhang3, David Apiyo3, Julia Niemann1 and Markus Kampmann1

1. Sartorius Corporate Research, August-Spindler-Straße 11, 37079 Göttingen, DE
2. Jenner Institute, University of Oxford, Roosevelt Drive, Oxford OX3 7BN, UK
3. Sartorius Corporation, 47661 Fremont Blvd, Fremont, CA 94538 USA

Access the App Note

This Application Note Covers:

  1. Streamlining processes and saving time by using Octet® BLI 
  2. How Octet® BLI assay offers near real-time feedback on AV bioprocessing
  3. Comparison of Octet® BLI to ELISA, qPCR or ddPCR
  4. High-throughput analysis of crude as well as purified samples with different matrices/buffer conditions without elaborate sample preparation
  5. A novel approach that can be used as a standard method for viral titer quantification in bioprocessing

Document Details:

  • Document Type: Application Note
  • Page Count: 9
  • Read Time: 16 minutes
  • Last Updated: June 2023

Applications Supported:

  • Octet® Bio-Layer Interferometry
  • Upstream Process Development
  • Adenovirus Quantitation
  • Downstream Process Development
  • Capsid Titer
  • Biopharmaceutical Manufacturing
  • Viral Titer

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access the Application Note

icon-shopping-cart
Ready to Buy?