Pacote Avançado QP2
O pacote de aplicativo de software avançado inclui vários aplicativos de pesagem complexos, incluindo avaliação. Isso inclui aplicativos usados para determinação de densidade, pesagem percentual, contagem, pesagem reversa, análise de sujeira residual, resíduo na ignição, análise de peneira, pesagem de filtro, pesagem de verificação, formulação, média, etc.
QApps incluídos no pacote avançado (QP2):
Densidade de sólidos com estatísticas (QAPP200)
Density of solids with statistics
The application density of solids is using the buoyancy method and the formula with correction for wires and air buoyancy to determine the density of solid compounds or items. It supports the measurement of water temperature with temperature sensors, if such a sensor is connected to the balance. The sample is first weighed in air and then submerged in liquid. Based on the two weight values the application calculates the sample density.
Material No. QAPP200
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Densidade com picnômetro (QAPP202)
Density with pycnometer
The application density with pycnometer determines the density of powders, liquids and pasty substances using a pycnometer. It supports the measurement of water temperature with temperature sensors, if such a sensor is connected to the balance. The sample is first weighed in air and then submerged in liquid. Based on the two weight values the application calculates the sample density.
Material No. QAPP202
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Pesagem percentual com referência (QAPP203)
Percentage weighing with reference
The application percentage weighing with reference determines the percentage share or the percentage difference of the sample in comparison to a reference weight.
Material No. QAPP203
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Contando com peso de referência (QAPP204)
Counting with reference weight
The application counting with reference weight determines the number of parts with approximately equal weight. In the first step the reference weight vaule is determined and divided by the number of pieces to calculate the weight of one piece. With this reference piece weight the application then calculates the unknown number of pieces within samples. The balance displays the number of parts and the piece weight.
Material No. QAPP204
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Contando com verificação de peso (QAPP205)
Counting with checkweighing
The application advanced counting with checkweighing determinates the number of parts with approximately equal weight and checks if the number of pieces is within defined limits. The weight of counted reference sample is calculated to the weight of one piece. With this reference piece weight the application calculates the number of parts of a unknown piece count weight. The balance displays the number of parts and the piece weight. The user can change the setpoint and limits for checkweighing.
Material No. QAPP205
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Contando com estatísticas (QAPP206)
Counting with statistics
The application counting with statistics determines the number of parts with approximately equal weight and statistically evaluates the results. In the first step the reference weight vaule is determined and divided by the number of pieces to calculate the weight of one piece. With the reference piece weight the application then calculates the unknown number of pieces within samples. The balance displays the number of parts and the piece weight.
Material No. QAPP206
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Pesagem traseira (QAPP207)
Backweighing
The application backweighing is used for simple differential weighing with lot tracking (alphanumeric). First the initial weight (with tare) is measured and then up to three back weights per sample. The application calculates the difference between the initial and back weight of samples (residual weight and residue in percent, loss of weight and loss in percent).
Material No. QAPP207
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Análise de sujeira residual (QAPP208)
Residual dirt analysis
This application is used to gravimetrically determine the residual dirt according to VDA19. In the workflow a tare-, initial- and back weighing are performed and the difference between the corresponding initial and back weight is calculated to determine the residual dirt. The back weighing can be repeated as often as desired and previous back weights overwritten and the software will always use latest value to calculate the residue. The application is using the following calculation: <br> residue = netBackWeight = grossBackWeight - panWeight.
Material No. QAPP208
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming soon
Resíduo na ignição (QAPP209)
Residue on ignition
The application residue on ignition is used to determine the sample initial weight, back weight and residue on ignition. Based on the first back weight, the remaining substance weight (rest) before drying is determined and based on the second back weight the residue on ignition after drying. The first and second back weighings can be repeated as often as desired and previous back weights overwritten, and the most recent values are always used by the software to calculate the rest and the residue on ignition. The application is using the following calculations:
- first backweighing: residue = netBackWeight1 = grossBackWeight1 panWeight
- second backweighing: ignition = netBackWeight2 = grossBackWeight2 - panWeight.
Material No. QAPP209
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming Soon
Análise de peneira (QAPP210)
Sieve analysis
Material No. QAPP210
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming soon
Filtrar material particulado (QAPP211)
Filter particulate matter
Material No. QAPP211
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming soon
Verificação de peso com contador (QAPP212)
Checkweighing with counter
This application is used to check a weight value falls in a specified tolerance. The application works with a target weight value, minimum and maximum tolerance values in absolute values or percentage and makes it easy to fill sample materials to a specified target weight range. Tolerances (min, max) can be modified during the weighing process if user has the right to modify tasks.
Material No. QAPP212
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Totalização manual ou automática (QAPP213)
Manual or automatic totalization
This application totalization sums weight values for up to 100 components. The application allows to save components that must be weighed in various containers and each container can be tared before a component is added. With this application values from successive, mutually independent weight values can be added up to a total that exceeds the capacity of the balance.
Material No. QAPP213
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Formulação flexível (QAPP214)
Flexible formulation
The application flexible formulation is used to weigh in recipes. The user defines the number of components to be weighed in and starts the process. The application documents the name and weight of each component and calculates the sum of the total weight.
Material No. QAPP214
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Formulação de vaso único (QAPP215)
Formulation single vessel
Material No. QAPP215
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming soon
Formulação de tara flexível (QAPP216)
Formulation flexible tare
Material No. QAPP216
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: Coming soon
Média com fator (QAPP217)
Averaging with factor
This application calculates the average weight value over a defined period and calculates value (x-Net), which will be multiplied by factor (x-Res) and shown as result. The application is used for moving samples (e. g. living animals) and for weighing in unstable environments. A measurement cycle is automatically carried out with a defined number of measurements for each object to be weighed. The individual measurements are averaged and the average weight value and the calculated value (average * factor) are displayed as result.
Material No. QAPP217
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Média com estatísticas (QAPP218)
Averaging with statistics
This application calculates the average weight value over a defined period. The application is used for moving samples (e. g. living animals) and for weighing in unstable environments and to store results in statistics. A measurement cycle is automatically carried out with a defined number of measurements for each object to be weighed. The individual measurements are averaged and the average weight value is displayed as result.
Material No. QAPP218
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Média com verificação de peso (QAPP219)
Averaging with checkweighing
This application is used for moving samples (e. g. living animals) and for weighing in unstable environments. A measurement cycle is automatically carried out with a defined number of measurements for each object to be weighed. The individual measurements are averaged and this average is displayed as the result. The application multiplicate the average weighing value with defined factor and shows the result as a calculated value. The checkweighing checks only the averaged weighing values, no calculated values.
Material No. QAPP219
Available languages: English, German, Chinese, French, Italian, Japanese, Korean, Russian, Spanish and Portuguese
Last update: 15/05/2019
Média com backweigher (QAPP220)
Média com backweigher
O cálculo da média do aplicativo com contrapeso é usado para mover amostras (por exemplo, animais vivos) e para pesar em ambientes instáveis. Um ciclo de medição é executado automaticamente com um número definido de medições para cada objeto a ser pesado. As medições individuais são calculadas e essa média é obtida para o peso inicial. São realizadas tara, pesagem inicial e até 3 pesagens traseiras. O processo determina a diferença entre a pesagem inicial e final correspondente.
Nº do material: QAPP220
Idiomas disponíveis: inglês, alemão, chinês, francês, italiano, japonês, coreano, russo, espanhol e português
Última atualização: 15/05/2019