Cubis® High-Capacity
Speed and Reliable Results for the Largest Sample Size
As the size of samples increases, the requirements on a balance will change accordingly as well. In the relatively harsh environment of testing facilities, much larger container dimensions and material quantities call for significantly more rugged weighing instruments than those used in QC or research laboratories, not to mention the higher demands placed on their protection and cleaning.
Featuring IP54 protection and top-quality, smooth surfaces, the new Cubis® high-capacity balances are more than capable of withstanding these conditions: they consistently deliver reliable results, even under the most adverse conditions, all the way up to 70 kg with a readability of 0.1 g.
Plus, Cubis® high-capacity balances also offer the full spectrum of options for easy process integration, generating further synergies for unique and custom-tailored solutions, especially with the MSA display and Q-Apps.