Sartorius Application Center China
The Sartorius Application Center in Shanghai, China, is a shared resource between Lab Products & Services and Bioprocess solutions and is established to bring Sartorius closer to its customers in China and Asia. It serves both as a technology experience center and technical training and communication platform for Sartorius internal and external customers.
- About 230 m2 laboratory space
- Equipped with a broad-based premium laboratory instruments, such as lab balances, pipettes , and laboratory water purification systems
- Equipped with quality control products such as microbial enumeration, sterility testing and air monitoring
- Equipped with state-of-the-art process systems for upstream and downstream processing applications
- Single-use systems and consumables
- Intensive discussion with our experts
Single-use Technology in Downstream Application:
Single-use technology (SUT) has been adopted widely in critical production process due to the ease of use, safety and flexibility. In this workshop, you will learn the current regulatory guidance on single-use technology and risk assessment in validating systems, and also have hands-on experience with the most practical single-use solutions in downstream applications.
Optimization of Critical Parameters of Fermentation:
There is always room for improvement in any process. Reducing cost, increasing yield and streamlining process are the main factors to work on. This course can help you to find the optimal solution for your fermentation process.
All Sartorius Academy Courses:
The objective of our training courses is to let participants gain the required theoretical knowledge and the skills necessary for putting this knowledge into practice.We offer courses in two main areas: Bioprocess Solution and Lab Technology at our Shanghai Application Center or at your own facility at your request.
Does Our Equipment Fit Your Needs?
Let us know what exactly you would like to see and trial. We will set up the Sartorius Application Center and combine the equipment so that it fits to your process:
- Test our Flexact® operating platform and all related process systems
- Learn more about our state-of-the-art automation programs and safety precautions
- Discover the flexibility and modularity of our systems
- See how easy and safe it is to work with our bag assemblies
- Discuss your processes with our expert staff to find the optimal solutions and services for you
Bioprocess Equipment
Biostat®B
Biostat® B enables you to control your stirred-tank glass or single-use vessels and rocking-motion vessels.
Biostat® RM 20
Biostat® RM is a single use, wave-mixed bioreactor for culture volumes ranging from 100 mL to 300 L.
Biostat® STR 200
Biostat® STR is a fully scalable single-use bioreactor of conventional design ranging from 50 L to 2000 L.
Ambr®15
Ambr®15 is an automated microscale bioreactor system that replicates classical laboratory scale bioreactors.
Flexel® for LevMixer®
Flexel® for LevMixer® is based on non-contact magnetic coupling between conventional permanent magnets in the impeller and superconducting materials in the drive unit. Thus, it generates low shear mixing with no friction or mechanical stress that might affect the quality and the stability of the product.
Flexel® for MagneticMixer
Flexel® for MagneticMixer is a compact and non-invasive single-use mixing system with strong magnetic coupling. Its impeller rotates up to 300 RPM on inert bearing assembly, designed to allow high mixing efficiency – especially for large volumes of up to 3,000 L.
Palletank® for Mixing | Storage
from 50 l – 200 l; 50 l mixing, 50 l jacketed, 100l jacketed, 200 l storage, 200 l mixing, 200 l plastic storage
Palletank® for impeller mixing is a stainless steel container designed to hold Flexel® bags for LevMixer® and MagneticMixer. Together, they cover the entire range of mixing applications.
Palletank® for storage can be used for bulk harvest, sample collection, final product transport, fraction collection etc. Stainless-steel Palletanks offer robust storage for biopharmaceutical fluids. Plastic Palletanks are foldable and represent a cost-effective containment solution.
Biowelder® TC
The Biowelder® TC is a completely automated device for connecting thermoplastic tubing in a sterile welding operation. It allows sterile connection of liquid-filled tubing from 1/4’’ to 1’’outer diameter.
BioSealer®
The BioSealer® is a fully automated device designed to produce permanent and consistent leak-free seals on thermoplastic tubing in a sterile manner without laminar-flow cabinet.
Clipster® and Opta®
Clipster® Aseptic Disconnector and Opta® Aseptic Connector are single-use devices to disconnect | connect single-use transfer lines and bag assemblies used in biopharmaceutical applications.
TAKEONE® Aseptic Sampling System
Inventive design of the TAKEONE® Aseptic Sampling System forges simplicity and practicality.
Sartoflow® Advanced
Sartoflow® Advanced is a modular benchtop crossflow system. It has been optimized for ultrafiltration, microfiltration and diafiltration applications. It can be employed in process development, clinical trials as well as small scale production with linear scale-up from 0.1 to 2.1 m2 membrane area. Recirculation vessels are made from either stainless steel or single-use crossflow bags.
Sartocheck®
Sartocheck® filter integrity testing systems detect defective filter cartridges so that they are not used in any process.
From paper-based integrity test units to fully automatic filter testing devices and multi units, the Sartocheck® family provides you with the highest flexibility for your filter integrity testing.
Sartocheck® 4 plus Bag Tester
The Sartocheck® 4 plus Bag tester is testing single use bags and bioreactors, pre-use and post-use.
Flexact® CF
The Flexact® CF combines innovative single-use technology and recipe based control to give superior crossflow filtration performance. Filter-loop assemblies for solution are supplied sterile and ready to use.
All hardware, software and wetware is optimized for ultrafiltration and diafiltration applications used in many downstream processes like purification of monoclonal antibodies or recombinant proteins.
Virus Counter® 3100
Get a quantitative picture of viral growth that is simple, compliant and cost-effective. The Virus Counter® is the first and only automated technology to rapidly quantify intact virus particles within minutes, not days or weeks. With the optional autosampler, 96 well plates can be processed. Multiple virus-specific detection systems are available.
Lab
Electronic Pipettes
The electronic pipettes of Sartorius are the perfect companion for daily, repetitive liquid handling in laboratories, where accuracy of the results and ergonomics are critical.
Mechanical Pipettes
Our mechanical pipettes are proven to work at (bio)pharmaceutical laboratories, research institutes, universities, health care and industrial laboratories for various liquid handling tasks.
Cubis®
Cubis® high-performance lab balances are the recognized benchmark for use in regulated sectors like global pharmaceutical labs that have the most stringent requirements. You can select from thousands of options to configure a balance to suit your individual needs.
Secura®
Secura® features built-in protection systems for complete reliability and regulatory compliance. Real-time guidance prompts for leveling, and automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.
Sterisart® Universal Pump
Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.
Microbiology Products
Microbiology products for microbial enumeration, air monitoring and sterility testing: membranes, single use devices and instruments for microbial enumeration by the membrane filtration method, closed systems for the compendial sterility testing and PCR-based tests for Mycoplasma contamination control represent a broad range of advanced microbiology products
iQue screener
The iQue Screener is an intelligent microtiter plate-based cytometry system that enables rapid, high content and multiplexed analysis of cells and beads in suspension. Using extremely minimized sample sizes the iQue screener delivers content-rich results in just minutes. The ForeCyt® software is workflow-based and intuitive. Several Multicyt® screening kits are available to create multiple assays e.g. for cell function and secreted protein quantification.