Computer-generate image of therapeutic proteins floating

Meet Us at Festival of Biologics, Booth #721

Be Part of the Solution: Speed, Scalability & Simplicity

Join Sartorius at Booth #721

30 September 2025 – 02 October 2025
Hall 1, Messe, Basel

Meet Sartorius experts at The Festival of Biologics in Basel, Switzerland - Europe’s largest Biologics event. The Festival of Biologics brings together pharma, biotech, academics, research institutes, regulators, patients, and payers together, to discuss the latest in discovery, development, clinical trials, manufacturing, market access, fill & finish, of antibody therapies, cell and gene therapies, immunotherapies and biosimilars.
 

Register for the Festival of Biologics 2025


Can’t make it to the meeting? Please complete the form below to connect with an expert or request information and we'll be in touch shortly.

Connect With an Expert Today

Request a Meeting

Discover Sartorius Technologies and Tools at the Event

Front of the iQue 5 Platform on yellow background

The NEW  iQue® 5 High-Throughput Screening (HTS) Cytometry Platform

The new iQue® 5 is designed for speed, simplicity and scalability. Perform simultaneous phenotype and functional analysis of secreted cytokines. Drive progress in automated antibody discovery and screening, T-cell engineering and immuno-oncology.

Don’t miss the chance to experience: 

  • Next-level performance
  • Effortless operation
  • Powerful and intuitive software
  • Simplified, extended runs
Biolayer interferometry instrument Octet R8e with yellow background, 1:1 ratio

The NEW Octet® R8e BLI System

Discover high-performance label-free biomolecular interaction analysis with this biolayer interferometry (BLI) system, designed for superior precision, next level efficiency, and ease of use. Based on the foundational Octet® BLI values such as a fluidic-free design unlock new research possibilities through enhanced system performance and versatility. Benefit from faster decisions to accelerate drug discovery, protein characterization, and biotherapeutics development.

Now you can experience:

  • Next-level sensitivity for confident results
  • High-speed data for precise kinetics insights
  • 16 hours of walk-away time
  • Reduced sample volume

CHO Cell Line Development Services

A strong cell line is key to reliable protein production, but tight timelines and limited resources can slow progress. Sartorius offers flexible CHO cell line development powered by 20 years of Cellca expertise. Whether you need full support or help with specific steps, we streamline your path to IND readiness with biotech-first solutions.

CHO Cell Culture Media and Feeds 

Sartorius offers high-performance, ready-to-use CHO cell culture media and feeds, chemically defined and animal component-free. Ideal for CHO-DG44, CHO-K1, CHO-S, and CHO-GS lines, our portfolio supports everything from R&D to large-scale GMP manufacturing in therapeutic protein production. 

More Instruments for the Development of Breakthrough Therapeutics

Incucyte® CX3 Front View - Beauty Shot - Yellow background RGB

The NEW Incucyte® CX3 Live-Cell Analysis System

The NEW Incucyte® CX3 Live-Cell Analysis System empowers your lab with the capability for non-perturbing, continuous monitoring of 2D and 3D cultures right in the incubator—no extra handling, no unnecessary interruptions. Perform continuous live-cell imaging and analysis to accelerate research in cell biology, cancer research, and drug development. 

Delivering cutting-edge capabilities for 3D cell culture applications. The CX3 integrates confocal fluorescence imaging to enable comprehensive monitoring of multicellular 3D cell models throughout discovery and development.

Gain insights into:

  • Operating at maximum efficiency with unbeatable throughput, monitoring up to six 96-well assay plates at once.
  • Data you can actually trust and the power to turn it into publication-ready figures with a few clicks.
  • Intuitive software for effortless acquisition and interpretation of complex data.
CellCelector Instrument Image on yellow background

The CellCelector Automated Cell Selection and Retrieval Platform

The CellCelector Automated Cell Selection and Retrieval Platform is a fully automated cell imaging and picking system developed for screening, selection and isolation of single cells, clusters, spheroids, and organoids as well as single-cell clones and adherent colonies.

NexaGel 3D matrices - products on yellow background

NexaGel® Hydrogels

NexaGel® hydrogel is a ready-to-use, versatile synthetic matrix system that closely replicates the human microenvironment, making it ideal for research involving a wide range of cell types. NexaGel® hydrogels feature optimized multi-functional ligands and concentration formulations, suitable for various applications, including 3D cell models, stem cell spheroids, and organoids.

Connect With an Expert Today

Request a Meeting

Join Our Live Presentations

Leveraging the Toolbox: How to Optimize Cell Line Development for Multi-Specific Molecules by Melanie Mann, Manager of CLD Operations.

  • Date & Time: Tuesday, 30 September, 17.30
  • Track: Bispecifics & Multispecifics

In recent years, the emergence of more complex biologics has been driven by the need to address diverse disease indications. These novel molecule formats including multi- and bispecific antibody formats, present challenges for standardized cell line development platforms. To overcome these challenges, both innovative technologies and highly customizable strategies are essential for creating optimal cell lines for manufacturing. At Sartorius, we have adopted a toolbox approach and combined it with automation and predictive modeling to achieve optimal titer and product quality profile. In this talk, we will expand on how this highly adaptable framework enables us to develop optimal cell lines for multi- and bispecifics and push the boundaries of non-standard antibody formats.
 

Unveiling Hidden Insights: Enhanced Analytics with Octet® BLI R8e

  • Date & Time: Wednesday, 01 October 2025, 18:10

An explanation of the user-friendly design of the Octet® R8e system creates enhanced sensitivity, assay flexibility, and supports biopharmaceutical research at every stage—from drug discovery to development, bioprocessing, and quality control. It empowers researchers to uncover hidden data, make informed decisions, and accelerate the path to therapeutic breakthroughs. 

Highlights include, resolution of even the fastest kinetics, quantification of even lower analyte and ligand concentrations, more data from a single assay with only 20% of the sample, and improved accuracy and precision with hours of evaporation control.
 

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Connect with an Expert or Request Information