Nanowell single stem cell

Single Cell Isolation: Fast, Accurate and Versatile 

Single Cell Isolation

Understanding heterogeneity in a cell population can reveal a wealth of insight about cell fate and function. Isolating single cells for subsequent DNA, RNA or proteome analysis is critical in a range of research areas - particularly cancer research - where single-cell analysis can inform therapeutic decisions. 

Circulating Tumor Cells (CTCs)

  • Isolate pure single tumor cells from liquid biopsies of any cancer type after enrichment and staining.

Isolation and Staining of Rare Single Cells

  • Novel chip design separates, stains and isolates rare single cells without cell loss.

Fetal Cells (cbNIPT)

  • Isolate pure, intact fetal cells from maternal blood with speed and precision.

Isolation of Sperm Cells

  • Automatically detect and isolate single sperm cells for fingerprinting and other applications.

Isolation of a Precise Number of Cells

  • Isolate the exact number of cells needed for high-quality spike-in reference in validation assays.

Protoplasts – Plant Cells

  • Aspirate viable, intact plant cells for downstream assays such as RNA-analysis via single-cell RT-PCR.

Single Cell Heterogeneity Analysis

  • Select target cells based on fluorescent markers and through distinct morphological features.

CRISPR Single-Cell Cloning

  • Clone CRISPR-Cas9 edited cells and preserve cell viability using high-throughput, nanowell-based image verified cloning (HT-NIC).


Learn More About These Applications

CellCelector cell selection configurator step-by-step process - white background

Build Your Instrument: CellCelector Configurator

Use our instrument configurator to design your very own customized CellCelector, perfectly tailored to meet your unique needs.

Configure Your CellCelector Now

Applications

Applications for Single Cell Isolation

CellCelector Flex Circulating Tumor Cell CTC Isolation Circulating Tumor Cells

Circulating Tumor Cells (CTCs)

Isolation and Staining of Rare Single Cells

Fetal Cells (cbNIPT)

Isolation of Sperm Cells

Nanowell single stem cell

Isolation of a Precise Number of Cells 

CellCelector Flex Isolation Plant Cells Protoplast Plant Cells

Protoplasts – Plant Cells

CellCelector Flex Single Cell Heterogeneity Analysis

Single Cell Heterogeneity Analysis

CRISPR Single-Cell Cloning

Cell Line Development: A Perfect Fit, From Start to Finish

Cell line development with intelligent tools, services, and solutions for your unique needs.

Explore More


Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information