Sartorius PSC Manufacturing Solution
Scalable, GMP-compliant, automated solution to enable robust manufacturing of iPSC derivatives
- Control strategy: Use multivariate software package to develop and implement control strategies and trajectory correction procedures with advanced sensitive PAT-enabled single-use bioreactor and single-use low-shear centrifuge as well as consistent serum-free, xeno-free medium, sterile connection-disconnection, and a 3-hour PCR-based sterility test
- Automation: Reduce setup, execution, and handling times with data-driven automated expansion and differentiation processes as well as automated harvest, downstream processing, buffer and media formulation, and aliquoting
- Remote manufacturing: Enable full-process management through integration with native Emerson DeltaV® controls and predictive, multivariate modeling and control
- Assured supply: Maintain high iPSC derivative product quality through high- and consistent-quality low-E&L consumables manufactured under complete control of single-use supply chain backed by long-term business continuity
Biostat STR® Generation 3
Single-use bioreactor system with Biobrain® automation platform to help deliver consistent PSC therapies at commercial scale
Flexsafe® 2D
Single-use, low-E&L bags of superior strength and flexibility that meet the highest business continuity requirements and serve media and buffer storage and mixing needs
Mycap®
One-piece, single-use bottle closure for sterile filling, storage, and transfer of fluids to enable a safe, closed-system PSC seed train
Biostat STR® Generation 3
Single-use bioreactor system with Biobrain® automation platform to help deliver consistent PSC therapies at commercial scale
Biostat STR® Generation 3
Single-use bioreactor system with Biobrain® automation platform to help deliver consistent PSC therapies at commercial scale
Flexsafe® 2D
Single-use, low-E&L bags of superior strength and flexibility that meet the highest business continuity requirements and serve media and buffer storage and mixing needs
Flexsafe® Pro Mixer Bag
Single-use, rapid-installation bag for media or buffers in Palletank® for Mixing to expedite the mixing run and facilitate bag handling during the mixing process