Save on Ambr® & Octet® for a Limited Time!

Cell line development workflows benefit from utilizing the Octet® BLI platform alongside the Ambr® 15 Cell Culture system with the Ambr® - Octet® software bridge, allowing for easy and rapid cellular product quantification. This combination allows rapid identification of the best combinations of media and clones based on product titers and cell specific productivity.

Save up to $25,000 (23,000€) on Ambr® 15 or Octet® instruments before March 31, 2024 – just submit your request via the form below. These high-throughput, innovative instruments are designed to work seamlessly together, empowering you to get better data, faster.

How it Works

  1. Submit the form below to indicate interest
  2. An expert will be in touch within a couple of days with a customized and discounted quote
  3. Place your order by March 31, 2024 to be eligible for the discount

Terms & Conditions

  1. Offer valid on Ambr® 15 Cell Culture model and all Octet® BLI models
  2. Valid for orders placed until March 31, 2024
  3. Currency and discount may vary depending on region
  4. Promotional price excludes shipping and handling
  5. Promotion is not available in China
icon-octet-server-monitor

Find Out How You Can Leverage the Power of Ambr® + Octet®

Need help with lab products and services? Complete the form below and one of our team members will be in touch.

Get in Touch

Ambr® + Octet® = A Powerful Duo for Optimizing Cell Line Development

  • Screen multiple cell lines or clones in parallel 
  • Perform process analytics on crude samples, enabling faster turnaround of titer analysis
  • Together, these instruments speed your time to answers so you can select the best clones faster
  • Reduce experimental costs for media and feeds
Ambr® 15 increases productivity in cell line development with significant savings on materials and labor.

Ambr® 15 Cell Culture

The leading bioreactor system for cell line development and process optimization, Ambr® 15 allows parallel operation of up to 48 single-use microbioreactors (10-15 mL) controlled by an automated workstation. It increases productivity in cell line development with significant savings on materials and labor.

Key Benefits

  • Proven industry-standard microbioreactor for cell culture
  • Better scale-down model than a shake flask
  • High throughput and cost-effective
The Octet® BLI is an easy-to use, real-time analytical tool that rapidly screens critical quality attributes.

Octet® Label-Free Detection System

The Octet® BLI platform is an easy-to use, real-time biologics analytical tool that requires no labeling and enables rapid screening of critical quality attributes earlier in the decision-making process.

Key Benefits

  • Monitor titers before and after new conditions are introduced — e.g., supplements in cell growth media
  • Measure directly in unpurified samples such as cell culture supernatants
  • Process sample plates further, thanks to non-destructive measurements

Figure: Ambr® 15 and Octet® Workflow Utilizing the New Data Interface for Automated Data Exchange Between the Two Platforms.

Resources

Flyer: Accelerating Cell Line Development

Increasing Efficiency by Combining Ambr® 15 Cell Culture with Octet® Titer Measurements

Download Flyer

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Discover the power of Ambr® + Octet® — Speak to a specialist about your research needs