Multi-Spheroid Assays to Reproduce Tumor Microenvironment

In conventional 2D cultures, tumor cells grow as monolayers on rigid, non-biological surfaces in excess culture medium, producing hyperoxygenated and hyper-nourished cells with unrestricted and nonphysiological proliferation characteristics often leading to overestimated drug efficacy. In contrast, 3D culture models better replicate the in vivo tumor microenvironment by recreating the physiologic heterogeneity inherent to a 3D tumor structure and key interactions with the extracellular matrix (ECM).

  • ECM provides physical and functional support for cell survival, expansion and tissue integrity
  • ECM deposited by tumor cells produces a physical barrier to drug penetration and distribution
  • Tumor cells modulate the ECM through the release of growth factors and factors that facilitate tumor cell migration and invasion

Scaffold-based 3D spheroid models (e.g., using Matrigel®) recapitulate 3D physiological growth and interactions of tumor cells with the microenvironment and allow tumor cells to form realistic cell-cell and cell-matrix interactions, via cell-cell junctions and biochemical and biomolecular signaling pathway. These models support co-culture with stromal or patient-derived cells, enhancing relevance for drug testing and tumor biology studies.

  • Use of ECM mimics tumor microenvironment
  • Cells avoid contact with artificial surfaces
  • Enables complex, multi-cellular interactions

Application

Incucyte® 3D Multi-Spheroid Assays

Traditional methods, like plate reader assays and conventional imaging systems, struggle with effective analysis of 3D scaffold-based multi-tumor spheroids,  due to limited morphological insight, lack of real-time data, and environmental disruptions during imaging.

   

Key Limitations:

  • Incomplete data and missing information between imaging intervals
  • Environmental fluctuations from moving cultures out of the incubator
  • Time-intensive setup and image optimization
  • Complex image analysis requiring expert users


Solution:

The Incucyte® CX3 Live-Cell Analysis System, featuring spinning disk confocal imaging, empowers researchers to capture clear, kinetic 3D images of multi-spheroids with minimal disruption to culture conditions—enabling richer and more consistent analysis over time. Incucyte® 3D Multi-Spheroid Assays further streamline and automate real-time monitoring of spheroid formation, growth, and viability directly within the incubator, using either embedded spheroids or those plated atop a Matrigel® layer. For brightfield imaging, these assays remain fully compatible with Incucyte® SX1, S3, and SX5 systems. Incucyte® 3D Multi- Spheroid Assays provide a streamlined, automated solution for real-time 

Request a Demo

See all Incucyte® Applications

   

Additional ProductsQty.Cat. No
Incucyte® Spheroid Analysis Software Module
(Module available for Incucyte® SX5, S3, SX1, and CX3 Live-Cell Analysis System.)
1 module9600-0019
Incucyte® CX3 Live-Cell Analysis System1 instrumentExplore the CX3
Incucyte® SX5 Live-Cell Analysis System1 instrument4816

Key Advantages

Key Advantages of Multi-Spheroid Assays

Generate Reproducible, Quantitative Data

Lab-tested protocols, high quality images, and unbiased analysis deliver robust data suitable for pharmacological analysis.

Quick Guide: Multi-Spheroids on a Layer of Matrigel®

Figure 1. Incucyte®’s lab-tested multi-spheroid protocols reduce time spent troubleshooting 3D cell culture techniques and eliminate the need for trial-and-error approaches to obtain images suitable for quantitative analysis.


Derive More Physiologically Relevant Information

Quantify label-free growth and investigate morphology of 3D multi-tumor spheroid cultures on a layer or embedded in Matrigel® – as they remain undisturbed, inside your incubator.

MCF-7

MS on a Layer of Matrigel® (10x magnification)

MDA-MB-231

MS on a Layer of Matrigel® (10x magnification)

MS Embedded in Matrigel® on a Base (4x magnification)

MS Embedded in Matrigel® on a Base (4x magnification)

Figure 2 (videos). Monitor multi-spheroid growth and reveal differential spheroid morphologies over time. MCF-7 and MDA-MB-231 cells were seeded (1K cells/well) and allowed to form multi-spheroids (3 days) on a layer of Matrigel® or embedded in Matrigel® on a base. Time-lapse videos monitoring spheroid growth over time (0 – 7 days post formation) demonstrate morphological differences between round (MCF-7) and stellate (MDA-MB-231) multi-spheroids.

 

 

 

Figure 3. Quantify cell-type dependent growth profiles using real time analysis. MCF-7 and MDA-MB-231 cells were embedded in Matrigel® (1K cells/well) on a base in flat bottom 96-well plates and treated with camptothecin (CMP) and Incucyte® Annexin V Orange Dye to aid in visualizing cell death. Segmented (yellow outline) Brightfield and phase + orange fluorescent images combined with corresponding time course graphs illustrate cell type specific kinetic growth profiles and demonstrate the inhibitory effects of CMP on spheroid growth.

Reveal Cellular Changes Over Time

Investigate mechanisms of action with real-time multiplexed viability and toxicity measurements using non-perturbing reagents.

 


   

Figure 4. Establish cytotoxic mechanisms of action with kinetic, multiplexed growth and health measurements. MCF7-Green Nuclight cells (1K cells/well) were seeded in the presence of Incucyte® Annexin V Orange Dye (1%) and spheroids  were allowed to form for 3 days. Spheroids were treated with a range of camptothecin (CMP) or Cisplatin (CIS) concentrations and imaged for an additional 7 days. (A) Brightfield (BF, top row), Incucyte® Nuclight Green (green fluorescence, middle row), and Incucyte® Annexin Orange Dye (orange fluorescence, bottom row) images are compared 6 days post-treatment. (B) A lack of growth (BF Area time-course) and increase in the Mean Orange Fluorescence Intensity was observed in both CMP and CIS treated spheroids. CMP and CIS EC50  from 4 days post treatment shows concentration-dependent loss of viability and increase in cell death. 

 

Figure 5. Perform robust, reproducible pharmacological analysis in physiologically relevant conditions. MCF-7-Nuclight red multi-spheroids were formed over 3 days prior to 7-day treatment with known cytotoxic compounds. Time-course plate views enable rapid visualization of treatment effects on both spheroid size (Total BF Area) and viability (red FLU Intensity within BF Boundary). Concentration response curves represent area under curve (AUC) analysis of the time-course data 0 - 7 days post-treatment. All compounds caused a concentration dependent inhibition of growth and viability with rank order of potency CMP > CHX > OXA.

Nuclight Green MDA-MB-231 spheroids treated with vehicle control in presence of Annexin V Orange Dye

Nuclight Green MDA-MB-231 spheroids treated with camptothecin in presence of Annexin V Orange Dye

Nuclight Green MDA-MB-231 spheroids treated with cycloheximide in presence of Annexin V Orange Dye

Figure 6. Videos: Visualize cell culture and cellular mechanisms with live-cell confocal imaging on the Incucyte® CX3. MDA-MB-231-Green Nuclight spheroids were treated with various compounds in the presence of Incucyte® Annexin V Orange Dye (1%) to visualize their cytotoxic effect. A series of videos, captured using the Incucyte CX3 equipped with spinning disk confocal, illustrate the dynamic cellular responses to different drug compound treatments. The confocal imaging technique provides high-resolution insights into the morphological and phenotypic changes occurring within live cells, offering a comprehensive view of drug efficacy and cellular behavior over time.

 

 

Conduct Biologically Relevant Co-culture Assays 

Incorporate additional cell types to recapitulate the tumour microenvironment and investigate cellular changes over time.

   

Figure 7. Visualize and quantify the impact of stromal cells on tumor multi-spheroid morphology and assess immune cell-mediated toxicity within tumor multi-spheroids. (A) MDA-MB-231 cells were seeded in flat bottom 96-well plates on a bed of Matrigel® in mono or co-culture with NHDFs (1:1 ratio, 1K cells/well for each) and multi-spheroids allowed to form (3 days). Incucyte® DF-Brightfield (DF-BF) images compare mono and co-culture conditions over 3 days (6 days post cell seeding). Note the temporal impact of NHDFs on spheroid morphology. (B) BT474 cells stably expressing cytoplasmic restricted GFP were seeded (1K cells/well) on a base of Matrigel® and allowed to form multi-spheroids (3 days) prior to the addition of freshly isolated PBMCs (E:T, 5:1) and Herceptin. Incucyte® DF-BF and fluorescence images (7 days) compare the effect of Herceptin on spheroid proliferation in the absence (top panel) and presence (bottom panel) of PBMCs (Brightfield outline mask shown in yellow). Note the loss of fluorescence intensity in the presence of PBMCs. Time-course shows a Herceptin concentration-dependent decrease in green fluorescence, indicating a reduction in viable target cells. Concentration response curves to Herceptin show sensitivity differences between HER2-positive and HER2- negative multi-spheroids (BT-474 vs MCF7 respectively).

Ordering Information

Resources

Educational Resources

Application Note

Evaluating Antibody Drug Conjugates (ADCs) In Vitro Using 3D Tumor Sph...

Incucyte® Live-Cell Analysis and iQue® High-Throughput Screening (HTS) by Cytometry to assess anti-HER2 ADC activity in single and multi-spheroid mode...

Application Note

Real-Time Live-Cell Analysis of Multi-Spheroid, Co-cultured, 3D Tumor...

The Incucyte® Live-Cell Analysis system and 3D Multi-Tumor Spheroid Assays enable continuous monitoring of 3D tumor spheroid growth in co-culture, cap...

asset thumbnail
Brochure

Incucyte® Reagents, Consumables and Software

PDF | 7.6 MB
asset thumbnail
Application Note

Validation of Real-Time, Live-Cell Assays for 3D Multi-Spheroids Formed on Bio-Matrices

PDF | 1.4 MB
asset thumbnail
Protocol

Incucyte® Embedded Multi-Spheroid Assay For Quantifying Growth and Death of Multi-Spheroids Embedded in Matrigel® Label-Free

PDF | 179.6 KB
Incucyte® Multi-Spheroid Assay For the Quantification of Multi-Spheroid Growth and Health on a Layer of Matrigel
Protocol

Incucyte® Multi-Spheroid Assay For the Quantification of Multi-Spheroid Growth and Health on a Layer of Matrigel

PDF | 599.7 KB
Live Cell Analysis Matrigel-Based Multi Spheroid 3D Tumor
Poster

Development and Optimization of Matrigel-Based Multi-Spheroid 3D Tumor Assays Using Real-Time Live-Cell Analysis

PDF | 1.5 MB

Related Applications

Cell Movement & Morphology - Spheroids

Spheroid Growth

Proliferation Assays for Live-Cell Analysis

The Incucyte® Live-Cell Analysis System enables real-time, automated quantification of cell proliferation inside your tissue culture incubator.

cytotoxicity assays

Incucyte® Cytotoxicity Assays for Live-Cell Analysis

apoptosis

Incucyte® Apoptosis Assays for Live-Cell Analysis

Video: Studying 3D Organoids with Live-Cell Analysis

Organoid Culture QC

Organoid Assay

Organoid Assay

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information