Skip to content Skip to navigation menu

Gold Balance 220 g_ 0.1 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL224I-1CEU

Availability:  Discontinued

 

Gold & Carat Balances

Hook M3
Hook M3
Item no.: 69MS0046

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Side door, low,  with handle strip

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

Pan, round
Pan, round
Item no.: 69ED0045

Data output
Data output
Item no.: 69ED0002

System-PCB (needs to be programmed)

Top sliding door with handle strip

pan support
pan support
Item no.: 69L00015

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Packing, complete
Packing, complete
Item no.: 69ED0901

Base plate (special steel)
Base plate (special steel)
Item no.: 69ED0032

levelling screw
levelling screw
Item no.: 69B20005

Null indicator subassembly, compl.

Front glass panel and hood unassembled

Rear glass panel, low
Rear glass panel, low
Item no.: 69ED0028

pressure plate (level indicator)

shieldring
shieldring
Item no.: 69B12219

Power supply pcb
Power supply pcb
Item no.: 69ED0003

Foot (dia. 10mm) self-adhesive

Frame
Frame
Item no.: 69ED0139

Digital module pcb (needs to be prog.)

EMC system component (n.z.prog)

Collapsible box
Collapsible box
Item no.: 69ED0950

Plastic dust cover
Plastic dust cover
Item no.: 6960BP08

Cap for data output
Cap for data output
Item no.: 69ED0147

Cap
Cap
Item no.: 69MA0218

level indicator
level indicator
Item no.: 69B12133