Incucyte® Nuclight A549 Cells
One cryopreserved vial of A549 cells expressing Incucyte® Nuclight Lentivirus (nuclear-labeled fluorescent protein) at a density of 1x106 cells/vial.
This product is experiencing longer than normal lead times to customers outside the United States.
Item no.: 4491
Price: $7,180.00
Choose your Incucyte® Reagents and Kits
Each vial contains a stable population of 1 million A549 cells expressing a green, red, orange, or NIR fluorescent protein restricted to the nucleus. Parental A549 cells were purchased from ATCC (Cat. No. CCL-185). A549 cells were transduced with the Incucyte® Nuclight Green Lentivirus (Cat. No. 4475; EF1α, puromycin), Incucyte® Nuclight Red Lentivirus (Cat. No. 4476; EF1α, puromycin), Incucyte® Nuclight Orange Lentivirus (Cat. No. 4771; EF1α, puromycin) or Incucyte® Nuclight NIR Lentivirus (Cat. No. 4805; EF1α, puromycin) at an MOI of 3 (TU/cell) in the presence of 8 µg/ml polybrene following the standard infection protocol. This resulted in ≥70% transduction efficiency. 48 hours post infection, the complete population of cells were grown for 3-5 days in complete growth media containing 1 µg/ml puromycin to select for cells expressing Incucyte® Nuclight Lentivirus. Incucyte® Nuclight Lentivirus expressing cells are maintained in complete media containing 0.5 µg/ml puromycin. Following selection, a panel of validation assays designed to evaluate the effects of nuclear label expression on functional cell biology was completed. These assays include comparisons of cell morphology, growth/proliferation, and migration between stable populations and the parent populations from which they were derived. In addition, all cells in our Incucyte® Nuclight catalog have been certified mycoplasma free by ATCC.
Other
Safety Datasheet
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research AreaCell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5 configured with G/R
-
S3
General Specifications
-
ColorRed
Product Information
-
BrandIncucyte®
-
Pack Size1