Skip to content Skip to navigation menu

Agar Media

Agar media for colony counting by the membrane filtration method or via direct incubation.

Item no.:  14143----------A

Price:  $99.00

Availability (ex works):  For more information please log in

Lysine Agar Media in 250 ml bottles, 4 bottles per box

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Brochure

Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

Applications

  • Application
    Microbial Enumeration
  • Market
    Food & Beverage

Biological Information

  • Target Microorganism
    Wild yeasts

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Product Information

  • Media Format
    Agar
  • Pack Size
    4
  • Package Type
    Bottles and Tubes
  • Packaging
    250 ml Bottles
  • Primary Product Type
    Culture Media

Specifications

  • Culture Media
    Lysine

Customers Also Purchased

Petri Dishes

Petri Dishes

Learn More
Petri Dishes

Petri Dishes

Learn More
Incubator, 100-240V, 50/60Hz, 18 Litre

Incubator, 100-240V, 50/60Hz, 18 Litre

Learn More