Skip to content Skip to navigation menu

Sartobind® S A4 Sheet

Sartobind IEX membranes are macroporous, cellulose-based membranes carrying IEX ligands. Binding of charged target molecules takes place at high flow rates.

Item no.:  94IEXS42-001

Availability (ex works):  On Request

   

Sartobind ion exchange (IEX) membranes feature binding sites that are grafted homogenously as an approximately 0.5 - 1 µm film on the inner walls of the reinforced and cross-linked cellulose network. Diffusion time in adsorbers is negligible because of the large pores and immediate binding of the target substance to the ligands. There is no pore diffusion as given in conventional beads but film diffusion on any point of the microporous membrane structure. At convective flow conditions the movement of the molecules of the mobile phase is directed by pump pressure only. That is why membrane adsorbers feature extremely short cycle times and exceptionally high flow rate and throughput..

  • Macroporous
  • High flow rate
  • Simple handling

Brochure

Sartobind® Membrane Chromatography
en 2.3 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

User Manual

Directions for Use - Sartobind® Ion Exchange Sheet - A Separation Technology Based on Microporous Membranes
en 90.0 kB

 

  • Membrane Area
    624 cm²
  • Membrane Material
    Stabilised reinforced cellulose
  • Membrane Thickness
    275 µm
  • Membrane Type
    Strong cation exchange membrane
  • Reinforcement Material
    Polyester
  • Thermal Stability
    autoclavable at 121°C

 

  • Flow Rate
    > 80 mL/cm² × min at 1 bar (14.5 psi)
  • Ligand
    Sulfonic acid
  • Ligand Density
    2 – 5 µeq/cm²
  • Pore Size
    3 - 5 µm
  • Reference Protein
    Lysozyme
  • Typical Dynamic Binding Capacity 10% per mL
    25 mg/mL, 0.7 mg/cm²
  • What you receive
    • 1 sheet
    • 1 manual
  • pH Stability
    pH 3 – 14 (short term), pH 4 – 13 (long term)

 

  • Dimensions
    21 cm × 29.7 cm
  • Pack Size
    1
Re-usable Polycarbonate Syringe Filter Holders, 25 mm

$101.00

This polycarbonate filter holder has been designed for the use of 25 mm filters for the filtration of aqueous solutions.

Customers Also Purchased

Sartobind® S nano 1 mL, 4 mm bed height

Sartobind® S nano 1 mL, 4 mm bed height

Learn More
Sartobind STIC® PA pico 0.08 mL

Sartobind STIC® PA pico 0.08 mL

Learn More
Sartobind® S nano 3 mL, 8 mm bed height

Sartobind® S nano 3 mL, 8 mm bed height

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Sartobind® Phenyl pico 0.08 mL

Sartobind® Phenyl pico 0.08 mL

Learn More
Sartobind® Selection Kit pico

Sartobind® Selection Kit pico

Learn More