Skip to content Skip to navigation menu

Germination Test Papers

These paper grades are ideal for ensuring an optimal moisture content for the most diverse types of seeds and germination forms.

Item no.:  FT-2-353-2000110

   

These paper grades are ideal for ensuring an optimal moisture content for the most diverse types of seeds and germination forms. They feature excellent wet strength, and their special structure prevents fine seed roots from growing through. These filter papers can be supplied in customised shapes and sizes for testing seeds according to ISTA (International Seed Test Association).They are available in different formats: paper strip formats with a predefined number of pleats according to NEEB and the Copenhagen tank system (Jacobsen), for instance, for testing beet seeds; filter discs or rectangles for testing seeds in petri dishes (osmosis test) or on top of paper, such as for testing grass or other types of small seeds; unpleated strips to form rolls from either a creped, plain or polyethylene-coated paper for testing the germination capability according to the “Vienna roll method”, e.g., grain or pea seeds. See also the grades 4b, 6, 6 S/N, C 140.

Germination Test

Grade Basis weight (g/m²) Thickness (mm) Capillary rise (mm/10 min) Colour of the paper
1750 90 0.20 85 white
1755 82     white, PE-coated
50 S 120 0.22 100 white
20 115 0.26 95 white
20 grey 110 0.22 70 grey
1700 135 0.31 > 65 white, embossed
1701 135 0.31 > 55 white, embossed
190 300 0.65   blue, plain
1731 400 0.78 90 white, embossed

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products
en 8.2 MB

Dimensions

  • Dimensions
    2,000 mm × 110 mm
  • Double Pleats / Depth
    50 / 20 mm
  • Thickness
    0.22 mm

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Specifications
    White and smooth paper

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)

Physicochemical Information

  • Grade
    50 S

Product Information

  • Pack Size
    350
  • Packaging
    Non-sterile, bulk packed
  • Type
    Germination test paper

Weights

  • Basis Weight
    120 g/m²