Skip to content Skip to navigation menu

Centrisart® G-26C Refrigerated High-Speed Benchtop Centrifuge

High-speed, refrigerated, yet low profile, bench top centrifuge with multiple rotor and vessel options for high and low throughput and applications in both molecular biology as well as cell culture.

Item no.:  G-26C-1US-3P

Price:  $17,485.00

Availability:  For more information please log in

   

  • Optimum combination - Rotors for Sartorius VivaSpin® units
  • High speed 62000 xg – Especially useful to separate smallest particles
  • High clarity – Process library with program preview
  • Security – Optional multistep program protection
  • Smart Control – Setting run parameters by just one knob
  • Sample protection – Stand still cooling and “Rapid temp” pre-cooling
  • Volume | Capacity: 6 × 85 ml | 510 ml

The refrigerated centrifuge Centrisart® G-26C is characterized by a speed up to 26,000 rpm or a gravitational field up to 62,000 x g, and is therefore especially suitable for the sedimentation of very small particles or substances with low density differences. Typical applications are the isolation of viruses, organelles or membranes and the precipitation of proteins. Of course, the cooling centrifuge Centrisart® G-26C can also be used for applications that do not require high speeds, such as the isolation of nucleic acids by means of spin-pillars or the ultrafiltration means Vivaspin® units for sample concentration as of antibody solutions, sample desalting or buffer exchange and removal of contamination with small or very large molecular weights. The selection of rotors and adapters for different vials and the variably adjustable speed range 100-26,000 rpm give the Centrisart® G-26C an extremely high flexibility.

The programming of the refrigerated centrifuge Centrisart® G-26C is performed with only one button that is used to select and set all relevant parameters. The centrifuge has a storage capacity for 60 programs, which are managed in a process library with tabular program preview. In addition to the name values for the speed, duration and temperature are listed. With the help of the process library the search for a specific program is greatly simplified. Individual functions such as saving, modifying, charging and starting on programs can optionally be password protected against unauthorized access. Programs can be combined and executed in succession using the function 'program rotation'.

The refrigerated centrifuge Centrisart® G-26C provides the option to configure acceleration and deceleration curves individually adapted to the sample material in a curve editor. To further protect the samples, the centrifuge is equipped with a high-performance compressor which can cool the rotor chamber to -20 ° C. Runs can only be started when the temperature is within the allowed tolerance of the temperature monitoring function. During the run the cooling system even at maximum speed ensures reliable sample cooling to 4 ° C. The integrated run monitoring allows continuous control of speed and time during centrifugation. The run monitoring compares the speed values of the current run with the programmed values and displays a summary after each run.

  • Setting run parameters by just one knob
  • Splash-proof keypad with clear display
  • Backlit keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Width only 57 cm
  • Speed 100-26,000 min-1, adjustable in steps of 100 min-1
  • Max. gravitational field (RCF) 61,973 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
  • Optional runtime counting after reaching the set speed
  • Continuous run monitoring
  • Automatic rotor and imbalance detection
  • Cycle counter
  • Optional soft start or soft stop adjustable in 10 steps, configurable
  • Process library for 60 programs
  • Optional access protection for program functions
  • Reliable sample cooling to 4 ° C even at max. rpm
  • “Rapid temp” precooling
  • Stand still cooling
  • Maintenance-free motor
  • Two motorized lid locks, easy lid opening supported by two pneumatic springs
  • Emergency lid lock release with no need to open the casing to access
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 11.3 MB

Datasheet

Centrisart® G-26C — Universal High-Speed Centrifuge for laboratory applications
en 165.1 kB

User Manual

Operating Manual Centrisart® G-26C
en 1.4 MB

 

  • Dimensions WxDxH
    570 × 616 × 460 mm
Fixed angle rotor 6 x 85 ml
Fixed angle rotor 6 x 85 ml
Item no.: YCSR-A8B

$3,280.00

Fixed angle rotor for 6 x 85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 15,500, max. RCF 26,323

Swing-out rotor, 4 place
Swing-out rotor, 4 place
Item no.: YCSR-S3B

Swing-out rotor, 4 place, for bucket YCSB-B9B

Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.: YCSR-A5B

$2,845.00

Fixed angle rotor for 6 x 50 ml round bottom culture tubes (Ø 28.8 x 107 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 21,000, max. RCF 41,415

Fixed angle rotor 4 x 80|85 ml

$2,855.00

Fixed angle rotor for 4 x 80|85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 20,000, max. RCF 40,695

Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.: YCSR-A0B

$2,845.00

Front panel, end piece (plastic)

Pneumatic spring
Pneumatic spring
Item no.: 69CE0205

Brake resistor 100R, 50W
Brake resistor 100R, 50W
Item no.: 69CE0105

Gear motor for lid opening
Gear motor for lid opening
Item no.: 69CE0097

Clamp mains supply, 3 channel

Bottom plate, polymere
Bottom plate, polymere
Item no.: 69CE0183

TFT display
TFT display
Item no.: 69CE0063

Cable temp.sensor-power pcb
Cable temp.sensor-power pcb
Item no.: 69CE0138

Motor complete
Motor complete
Item no.: 69CE0024

Temperature sensor for cooling aggreg.

Power board (230V)
Power board (230V)
Item no.: 69CE0039

Stopper for front panel
Stopper for front panel
Item no.: 69CE0199

Diode BYW 35 (lid lock)
Diode BYW 35 (lid lock)
Item no.: 69CE0062

Left motorized lid lock with kook ident.

Marine grease for upper bearing, 250ml

Relay for cooling aggregate
Relay for cooling aggregate
Item no.: 69CE0065

Optical imbalance recognition complete

Buffer 15x30
Buffer 15x30
Item no.: 69CE0021

Gasket for lid
Gasket for lid
Item no.: 69CE0189

Magnetic hook identification ,left

Softstart electronics for compressor

Magnetic hook identification ,right

Armoured chamber complete
Armoured chamber complete
Item no.: 69CE0220

Rotor wrench (size 10)
Rotor wrench (size 10)
Item no.: 69CE0009

Right motorized lid lock w. kook ident

Functional knob
Functional knob
Item no.: 69CE0180

Collet chuck screw complete
Collet chuck screw complete
Item no.: 69CE0029

Flange for motor shaft seal
Flange for motor shaft seal
Item no.: 69CE0013

Fan for power board and housing

Processor pcb with software
Processor pcb with software
Item no.: 69CE0052

Lid with viewing Window
Lid with viewing Window
Item no.: 69CE0222

O-ring 20 x 3 for viewing window

Grey wedge (long)
Grey wedge (long)
Item no.: 69CE0061

Slushing oil, 20ml
Slushing oil, 20ml
Item no.: 69CE0003

Pressure control element
Pressure control element
Item no.: 69CE0159

Log for motorized lid lock
Log for motorized lid lock
Item no.: 69CE0216

Front panel (plastic)
Front panel (plastic)
Item no.: 69CE0181

Motor bellow
Motor bellow
Item no.: 69CE0011

Grease for load-bearing bolts

Handle
Handle
Item no.: 69CE0182

Operating mechanism of left mech. lock

Cable processor board - power module

Pneumatic spring
Pneumatic spring
Item no.: 69CE0204

Operating foil
Operating foil
Item no.: 69CE0068

Distance clip for display
Distance clip for display
Item no.: 69CE0084

Filter dryer
Filter dryer
Item no.: 69CE0142

Motor shaft seal
Motor shaft seal
Item no.: 69CE0014

Fan for compressor 60Hz
Fan for compressor 60Hz
Item no.: 69CE0093

Transformer 200-230V
Transformer 200-230V
Item no.: 69CE0108

Fan for motor
Fan for motor
Item no.: 69CE0089

Front panel (metal)
Front panel (metal)
Item no.: 69CE0228

Wiring for soft start electronic

Tachogenerator board
Tachogenerator board
Item no.: 69CE0100

Starting device for cooling aggregate

Fastening plate for softstart electronic

Wedgebelt 5x315
Wedgebelt 5x315
Item no.: 69CE0094

Back panel hinge
Back panel hinge
Item no.: 69CE0201

Microswitch
Microswitch
Item no.: 69CE0076

wrench for emergency lid release, sice 5

Opto encoder (operation)
Opto encoder (operation)
Item no.: 69CE0054

Viewing window
Viewing window
Item no.: 69CE0184

Interference suppression capacitor

Hinge of imbalance system
Hinge of imbalance system
Item no.: 69CE0163

Horizontal damper
Horizontal damper
Item no.: 69CE0034

Mains cable Euro
Mains cable Euro
Item no.: 69CE0131

Vertical damper
Vertical damper
Item no.: 69CE0033

Flat cable for TFT display
Flat cable for TFT display
Item no.: 69CE0129

Interference suppression filter 2x4,7nF

Foot of housing 40x20
Foot of housing 40x20
Item no.: 69CE0194

Rotor identification
Rotor identification
Item no.: 69CE0103

Mains switch 12A
Mains switch 12A
Item no.: 69CE0074

Magnet of tacho
Magnet of tacho
Item no.: 69CE0032

Connection cable processor board-encoder