Skip to content Skip to navigation menu

Centrisart® G-16C Refrigerated Benchtop Centrifuge

A high-capacity, refrigerated, low profile, quiet, non-refrigerated , bench top centrifuge with high speed options capable of utilizing multiple and vessel types for use in both low to high throughput applications.

Item no.:  G-16C-1US

Price:  $8,480.00

Availability (ex works):  For more information please log in

  • Optimum combination - Rotors for Sartorius VivaSpin® filtration units
  • Sample protection – “Rapid temp” pre-cooling and reliable sample cooling to 4°C at max. speed
  • Smart Control – Setting all run parameters using just one control knob
  • Volume | Capacity: 4 × 400 ml | 1,600 ml

The benchtop centrifuge Centrisart® G-16 C was especially developed for high throughput applications that require large capacity. The choice of five fixed-angle and two swing-out rotors with different adapters facilitates the centrifugation of virtually all vessel types between 0.2 ml to 400 ml. The high capacity is perfectly suited for cell harvesting in the field of cell culture or fermentation or for high-throughput applications in molecular biology or protein purification. In addition to providing high flexibility of different rotors and accessories the benchtop centrifuge features maximum speed up to 15,300 rpm and is well-suited for many lab applications.

With its powerful cooling compressor combined with a laminated capacitor the refrigerated centrifuge G-16C ensures fast and reliable cooling of samples at all times. To prevent warming of temperature-sensitive samples the integrated 'Rapid Temp' function enables pre-cooling of the rotors and the rotor chamber to desired target temperatures. During centrifugation runs the cooling system of the refrigerated centrifuge G-16C guarantees that precious samples are reliably cooled to 4°C even at maximum speed. As a result valuable samples remain reliably cooled in the whole process. Further protection of the samples is provided by the choice between 10 acceleration and braking curves each that prevent churning up of sensitive sample materials.

Benchtop centrifuge Centrisart® G-16C stands out due to a notable number of safety features. Biosafe lids for swing-out rotors and hermetically sealing lids for fixed-angle rotors are aerosol-tight and effectively prevent the spread of hazardous aerosols. The rotor chamber made of stainless steel and the rotors exhibit high resistance to various chemical substances and can easily be cleaned and decontaminated. In addition, the integrated rotor- and imbalance detection securely preclude exceeding of the permitted maximum rotor speed and acceleration of asymmetrically loaded to a critical speed. The splash-proof user interface can be operated with gloves and allows the setting of all important operation parameters using a single control knob.

  • Setting run parameters through just one control knob
  • Splash-proof keypad with clear display
  • Backlit keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Speed 100-15,300 rpm, adjustable in steps of 100 rpm
  • Max. gravitational field (RCF) 21,460 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min., adjustable in steps of 1 sec., short run, continuous run
  • Optional runtime counting after reaching the set speed
  • Automatic rotor and imbalance detection
  • Cycle counter
  • Optional soft start or soft stop adjustable in 10 steps
  • Memory for 50 programs
  • Optional activation of input or program lock
  • Reliable sample cooling to 4°C even at max. rpm
  • “Rapid temp” precooling
  • Maintenance-free motor
  • Motorized lid lock, easy lid opening by pneumatic spring support
  • Emergency lid lock release with no need to open the casing to access
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 11.3 MB

Datasheet

Centrisart® G-16C — Refrigerated All Purpose Centrifuge
en 153.6 kB

User Manual

Centrisart® G-16C
en 1.2 MB

Dimensions

  • Dimensions (W×D×H)
    630 × 600 × 355 mm
  • Height with Open Lid
    785 mm

Features

  • Cooling
    Yes
  • Cooling Programs
    Quick cool program, guaranteed 4° C at max. speed; standstill cooling
  • Display
    Concise display, backlit keys
  • Lid
    Inspection window for independent speed measurement
  • Maximum Number of Programs
    50
  • Rotor Detection
    Automatic
  • Timer
    0:00:10 – 99:99:59 hh:mm:ss, short run & continuous run

Operating Conditions

  • Maximum Speed
    15,300 RPM
  • Maximum Volume Capacity
    4 × 400 mL

Power Requirements

  • Line Voltage
    120 V, 60 Hz [US]
  • Power Consumption
    1,010 W

Product Information

  • Rotor Type
    • Fixed angle rotors
    • Swing-out rotors

Specifications

  • Acceleration Curves
    10
  • Deceleration Curves
    10
  • Maximum Gravitational Force
    21,460 g
  • Minimum Effective Speed
    100 RPM
  • Noise Level at Maximum Speed (approximate)
    < 57 dB
  • Temperature Range
    -10°C – +40°C

Weights

  • Weight
    78 kg
Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.:   YCSR-A0B

$2,760.00

Fixed angle rotor 24 x 1.5|2.0 ml

$1,645.00

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. hermetically sealing aluminium lid

Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml
Item no.:   YCSR-A5B

$2,680.00

Fixed angle rotor for 6 x 50 ml round bottom culture tubes (Ø 28.8 x 107 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 21,000, max. RCF 41,415

Fixed angle rotor 4 x 80|85 ml
Fixed angle rotor 4 x 80|85 ml
Item no.:   YCSR-A7B

$2,690.00

Fixed angle rotor for 4 x 80|85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 20,000, max. RCF 40,695

Fixed angle rotor 6 x 85 ml
Fixed angle rotor 6 x 85 ml
Item no.:   YCSR-A8B

$3,090.00

Fixed angle rotor for 6 x 85 ml round bottom culture tubes (Ø 38 x 112 mm), incl. hermetically sealing aluminium lid
For model G-26C: Max. rpm 15,500, max. RCF 26,323

Swing-out rotor, 4 place
Swing-out rotor, 4 place
Item no.:   YCSR-S2B

$1,410.00

Swing-out rotor, 4 place, for buckets YCSB-B8B

Swing-out rotor for microtiter plates

$3,280.00

Complete set – Swing-out rotor for microtiter plates, including 2 buckets YCSA-S6B for microtiter plates and lids YCSM-B1C. Max. plate height 55 mm; max. load per bucket 290 g

Table for centrifuge G-16
Table for centrifuge G-16
Item no.:   YCST-G16

$2,480.00

Table for centrifuge made of sheet-steel, varnished, with 2 doors and space for accessories, movable on lockable castors w 490, d 684, h 515 mm

Table for centrifuge G-16C
Table for centrifuge G-16C
Item no.:   YCST-G16C

$2,480.00

Table for centrifuge made of sheet-steel, varnished, with 2 doors and space for accessories, movable on lockable castors w 650, d 647, h 497 mm

Slushing oil, 20ml
Slushing oil, 20ml
Item no.:   69CE0003

Rotor wrench (size 10)
Rotor wrench (size 10)
Item no.:   69CE0009

Motor cover
Motor cover
Item no.:   69CE0010

Motor bellow
Motor bellow
Item no.:   69CE0011

Cone
Cone
Item no.:   69CE0012

Flange for motor shaft seal
Flange for motor shaft seal
Item no.:   69CE0013

Motor shaft seal
Motor shaft seal
Item no.:   69CE0015

Motor complete
Motor complete
Item no.:   69CE0025

Collet chuck screw complete
Collet chuck screw complete
Item no.:   69CE0029

Magnet of tacho
Magnet of tacho
Item no.:   69CE0032

Brake resistor
Brake resistor
Item no.:   69CE0040

Power board (100/120V)
Power board (100/120V)
Item no.:   69CE0042

Powerrelay 120V
Powerrelay 120V
Item no.:   69CE0066

Mains switch 16A
Mains switch 16A
Item no.:   69CE0073

Microswitch
Microswitch
Item no.:   69CE0075

Power receptacle
Power receptacle
Item no.:   69CE0078

Operating foil
Operating foil
Item no.:   69CE0085

Lifting magnet (110V)
Lifting magnet (110V)
Item no.:   69CE0096

Rotor identification
Rotor identification
Item no.:   69CE0103

Tachogenerator board
Tachogenerator board
Item no.:   69CE0104

Fan for motor 100/120V
Fan for motor 100/120V
Item no.:   69CE0123

Imbalance switch
Imbalance switch
Item no.:   69CE0126

Flat cable 9-channel, 360mm
Flat cable 9-channel, 360mm
Item no.:   69CE0135

Cable temp.sensor-power pcb
Cable temp.sensor-power pcb
Item no.:   69CE0138

Filter dryer
Filter dryer
Item no.:   69CE0143

Compressor SC 15GX 120V
Compressor SC 15GX 120V
Item no.:   69CE0148

Hinge of lid
Hinge of lid
Item no.:   69CE0162

Hook for lid lock
Hook for lid lock
Item no.:   69CE0161

Lid window
Lid window
Item no.:   69CE0165

Back panel
Back panel
Item no.:   69CE0167

Functional knob
Functional knob
Item no.:   69CE0188

Seal for lid
Seal for lid
Item no.:   69CE0190

Front panel (plastic)
Front panel (plastic)
Item no.:   69CE0191

Rubber foot
Rubber foot
Item no.:   69CE0195

Stopper for front panel
Stopper for front panel
Item no.:   69CE0199

Pneumatic spring
Pneumatic spring
Item no.:   69CE0204

Emergency lid release string
Emergency lid release string
Item no.:   69CE0208

Lid complete
Lid complete
Item no.:   69CE0209

Housing compl.
Housing compl.
Item no.:   69CE0210

Armoured chamber complete
Armoured chamber complete
Item no.:   69CE0219

Front panel (metal)
Front panel (metal)
Item no.:   69CE0227