Skip to content Skip to navigation menu

Centrisart® D-16C Refrigerated Benchtop Centrifuge

A compact, refrigerated, bench top centrifuge with good capacity and optional high speed settings of up to 15,300 rpm make it an all purpose machine ideally suited for tissue culture as well as molecular biology applications.

Item no.:  D-16C-1US

Price:  $6,995.00

Availability (ex works):  For more information please log in

  • Optimum combination - Rotors for Sartorius VivaSpin® filtration units
  • Sample protection – Reliable sample cooling to 4 °C at max. speed
  • Compact – Very small footprint (27 x 24 cm)
  • Volume | Capacity: 24 × 2 ml | 48 ml

The microcentrifuge Centrisart® A-14C is extremely compact, space-saving. The powerful centrifuge provides a maximum speed of 15,000 rpm and a capacity of 24 × 2 ml. Microcentrifuge A-14C is ideal suited for nucleic acid isolation and purification using spin-columns and concentrating biological samples using Sartorius Vivaspin® 500 units. Processes like sample concentration of e.g. antibody solutions by ultrafiltration, desalting or buffer exchange, as well as removal of contaminations with small or very large molecular weights, are particularly supported through the special Vivaspin® 500 ultrafiltration unit-tailored rotor YCSR-A1C. In addition, the microcentrifuge is well-suited to sediment cells or particles in small volumes. The device provides large control buttons and easy-to-read displays to facilitate quick and easy input or selection of centrifugation parameters and convenient operation.

Thanks to its small size the microcentrifuge Centrisart® A-14C fits on any laboratory bench. The low height and the motorized lid lock ensure convenient sample loading and removal. Upon a gentle push the lid closes automatically. On completion the lid can be unlocked by a single key stroke and lifts autonomously. With just one finger the lid can then be opened completely and is securely kept open by a spring mechanism. During centrifugation runs the electronic lid lock prevents accidental opening of the lid to provide extensive user protection.

Microcentrifuge Centrisart® A-14C represents exceptional product quality and meets the highest safety requirements. Amongst others, the high quality is reflected by the low-level noise of max. 53 dB and the chemical resistance of the materials processed. Spreading of aerosols is safely prevented by a rotor cover with quick-locking function and both, the rotor chamber and the rotors can easily be cleaned. For temperature-sensitive samples, the active cooling option of the microcentrifuge Centrisart® A-14C can be used. The pre-cool function aid the rapid cool down to the set target temperature and even at maximum speed the model A-14C ensures reliable sample cooling to 4 ° C.

  • Splash-proof keypad with clear display
  • Keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Speed 200-15,000 min-1, adjustable in steps of 100 min-1
  • Max. gravitational field (RCF) 16,162 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
  • Memory for 10 programs
  • Temperature range -10 - 40 ° C, adjustable in steps of 1 ° C
  • Reliable sample cooling to 4 ° C even at max. rpm
  • Rapid pre-cooling mode
  • Optional soft start or soft stop
  • Memory of the last setting
  • An air-driven cooled rotor chamber
  • Maintenance-free motor
  • Motorized lid lock, automatic lid release
  • Emergency lid lock release
  • Ergonomic operation of the lid with one finger
  • High chemical resistance
  • Pleasantly quiet operation

Brochure

Centrisart® Centrifuges — The Ultimate Speed. Maximum Reliability.
en 7.3 MB

Datasheet

Centrisart® D-16C — Refrigerated All Purpose Benchtop Centrifuge
en 116.0 kB

User Manual

Centrisart® D-16C
en 1.2 MB

Dimensions

  • Dimensions (W×D×H)
    550 × 570 × 310 mm
  • Height with Open Lid
    705 mm

Features

  • Cooling
    Yes
  • Cooling Programs
    Quick cool program, guaranteed 4° C at max. speed; standstill cooling
  • Display
    Concise display, backlit keys
  • Lid
    Inspection window for independent speed measurement
  • Maximum Number of Programs
    50
  • Rotor Detection
    Automatic
  • Timer
    0:00:10 – 99:99:59 hh:mm:ss, short run & continuous run

Operating Conditions

  • Maximum Speed
    15,300 RPM
  • Maximum Volume Capacity
    4 × 100 mL

Power Requirements

  • Line Voltage
    120 V, 60 Hz [US]
  • Power Consumption
    720 W

Product Information

  • Rotor Type
    • Fixed angle rotors
    • Swing-out rotors

Specifications

  • Acceleration Curves
    10
  • Deceleration Curves
    10
  • Maximum Gravitational Force
    21,460 g
  • Minimum Effective Speed
    100 RPM
  • Noise Level at Maximum Speed (approximate)
    < 65 dB
  • Temperature Range
    -10°C – +40°C

Weights

  • Weight
    60 kg
Fixed angle rotor 24 x 1.5|2.0 ml
Fixed angle rotor 24 x 1.5|2.0 ml

Fixed angle rotor for 24 x 1.5|2.0 ml conical reaction tubes, incl. hermetically sealing aluminium lid

Item no.:   YCSR-A4B

$1,645.00

Fixed angle rotor 6 x 50 ml
Fixed angle rotor 6 x 50 ml

Fixed angle rotor for 6 x 50 ml conical culture tubes, incl. hermetically sealing aluminium lidax. RCF 26,323

Item no.:   YCSR-A9B

$2,310.00

Swing-out rotor, 4 place
Swing-out rotor, 4 place

Swing-out rotor, 4 place, for bucket YCSB-B9B

Item no.:   YCSR-S1B

$1,410.00

Swing-out rotor for microtiter plates
Swing-out rotor for microtiter plates

Complete set – Swing-out rotor for microtiter plates, including 2 buckets YCSA-S5B for microtiter plates. Max. plate height 56 mm; max. load per bucket 335 g

Item no.:   YCSR-S5B

$2,690.00

Table for centrifuge D-16C
Table for centrifuge D-16C

Table for centrifuge made of sheet-steel, varnished, with 2 doors and space for accessories, movable on lockable castors, dimensions: w 600, d 550, h 497 mm

Item no.:   YCST-D16C

$2,555.00

Slushing oil, 20ml
Slushing oil, 20ml

Item no.:   69CE0003
Motor shaft seal
Motor shaft seal

Item no.:   69CE0015
Motor bellow
Motor bellow

Item no.:   69CE0016
Motor complete
Motor complete

Item no.:   69CE0023
Motor cover plate
Motor cover plate

Item no.:   69CE0026
Magnet of tacho
Magnet of tacho

Item no.:   69CE0032
Powerrelay 120V
Powerrelay 120V

Item no.:   69CE0066
Mains switch 16A
Mains switch 16A

Item no.:   69CE0073
Microswitch
Microswitch

Item no.:   69CE0075
Power receptacle
Power receptacle

Item no.:   69CE0078
Operating foil
Operating foil

Item no.:   69CE0085
Imbalance switch
Imbalance switch

Item no.:   69CE0114
Braking resistor
Braking resistor

Item no.:   69CE0124
Wiring, motor
Wiring, motor

Item no.:   69CE0134
Filter dryer
Filter dryer

Item no.:   69CE0143
Hook for lid lock
Hook for lid lock

Item no.:   69CE0161
Hinge of lid
Hinge of lid

Item no.:   69CE0162
Lid window
Lid window

Item no.:   69CE0165
Back panel
Back panel

Item no.:   69CE0171
Functional knob
Functional knob

Item no.:   69CE0188
Gasket for lid
Gasket for lid

Item no.:   69CE0189
Rubber foot
Rubber foot

Item no.:   69CE0195
Pneumatic spring
Pneumatic spring

Item no.:   69CE0202
Lid complete
Lid complete

Item no.:   69CE0212
Housing
Housing

Item no.:   69CE0213