Palletank® for Mixing JKT WG 50L PED
Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.
The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.
- Catalog No.:
- FXC301940
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Palletank® for Mixing
The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations:
- It includes a railed port for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
- The front doors allow easy installation of the mixing bag, plus the front port gate facilitates tubing lines and sensors to be installed, and allows for manipulations during filling, sampling, and draining.
- The sloped bottom board allows high product recovery after draining without any bag manipulation by the user.
- Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.
Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.
Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.
Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):
- Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
- ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush
Applications
-
Application AreaMixing
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Connections (Physical)
-
Bottom Gates1
Dimensions
-
Dimensions970 × 817 × 1058 mm
Features
-
DoorsNo door
-
Integrated PalletNo
-
Integrated WeighingYes
-
JacketedJacketed PED
-
LidYes
-
MobilityMounted on stainless cart with four clean room wheels and push handles
-
StackingNo
General Specifications
-
Surface FinishElectrochemically cleaned, bead blasted, passivated
Materials of Construction
-
Materials of ConstructionStainless Steel 304L, Perlit Balls (insulation)
Product Information
-
BrandPalletank®
-
Pack Size1
Volumes
-
Volume50 L
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.
Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.
The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.
The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.
Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.
The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.
The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.
The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank® for Mixing units.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.
The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.