Skip to content Skip to navigation menu

Gold Balance 2200 g_ 100 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL2201I-1S

Availability:  Discontinued

   

Gold & Carat Balances

Weight switching
Weight switching
Item no.: 69ED0005

protecting cover (square pan)

level indicator
level indicator
Item no.: 69B12133

Null indicator subassembly, compl.

Power supply pcb
Power supply pcb
Item no.: 69ED0003

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Cap
Cap
Item no.: 69MA0218

Shock Absorber (set of 4 pieces)

supporting pan
supporting pan
Item no.: 69B20012

Data output
Data output
Item no.: 69ED0002

Packing, complete
Packing, complete
Item no.: 69ED0903

levelling screw
levelling screw
Item no.: 69B20005

weighing pan, 180x180mm
weighing pan, 180x180mm
Item no.: 69ED0142

Weight 270g
Weight 270g
Item no.: 69ED0006

Digital module pcb (needs to be prog.)

EMC system component (needs to be prog.)

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Hood with display, overlay (PW square)

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

pressure plate (level indicator)

Cap for data output
Cap for data output
Item no.: 69ED0147

Hook M3
Hook M3
Item no.: 69MS0046

System-PCB (needs to be programmed)

Collapsible box
Collapsible box
Item no.: 69ED0952