Skip to content Skip to navigation menu

CHO-7 Lipid supplement powder (2x) 500 mL

CHO 7 Lipids 2x concentrated 500 mL, part of the CHO powder kits

Item no.:  BE13-668F

 

CHO 7 Lipids can be ordered separate or is included in a ProCHO or PowerCHO powder kit

Volumes

  • Volume
    500 mL

eShop Dynamic Attributes

  • Concentration
    2 X
  • Package Type
    Bottle

Customers Also Purchased

ProCHO™-4 Medium Liquid 1L

ProCHO™-4 Medium Liquid 1L

Learn More
PowerCHO™-2 Medium Powder kit 500L

PowerCHO™-2 Medium Powder kit 500L

Learn More
ProCHO™-5 Medium Powder kit 50L

ProCHO™-5 Medium Powder kit 50L

Learn More
ProCHO™-5 Medium Powder 1L

ProCHO™-5 Medium Powder 1L

Learn More
ProCHO™-5 Medium Powder kit 500L

ProCHO™-5 Medium Powder kit 500L

Learn More
PowerCHO™-2 Medium Powder kit 10L

PowerCHO™-2 Medium Powder kit 10L

Learn More
ProCHO™-5 Medium Powder kit 10L

ProCHO™-5 Medium Powder kit 10L

Learn More
PowerCHO™-2 Medium Powder kit 100L

PowerCHO™-2 Medium Powder kit 100L

Learn More
ProCHO™-5 Medium Powder 50L

ProCHO™-5 Medium Powder 50L

Learn More
ProCHO™-4 Medium Liquid 1L

ProCHO™-4 Medium Liquid 1L

Learn More
ProCHO™-5 Medium Powder 10L

ProCHO™-5 Medium Powder 10L

Learn More
PowerCHO™-2 Medium Powder kit 50L

PowerCHO™-2 Medium Powder kit 50L

Learn More