Choose your product
Products (8)
This accessories are designed to fit Palletank® and Drums
Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.
Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.
The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 L, 200 L and 500 L.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.
Product Information
-
BrandPalletank®
Palletank® and drums for storage are containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.