Palletank® and Drum Accessories

The Palletank® and Drum Accessories are designed to facilitate the handling of Palletank® and Drums. Whether it is for optimization of movement or for modification to fulfil specific application needs, these accessories enable users to take maximum advantage of Palletank® and Drums.

Choose your product

Products (8)

Filter Holder Long 75 mm
Item no.
FXC301585
Type
Filter Holder Long
Application Area
Mixing
Dimensions
500 × 75 mm
Filter Holder Long 100 mm
Item no.
FXC301587
Type
Filter Holder Long
Application Area
Mixing
Dimensions
500 × 100 mm
STD Powder Bag 30 L (PWD Port) with pinch clamp
Item no.
FMA300222
Type
Powder Bag
Application Area
Mixing
Volume
30 L
Filter Holder Long 55 mm
Item no.
FXC301583
Type
Filter Holder Long
Application Area
Mixing
Dimensions
500 × 55 mm
STD Powder Bag 15 L (PWD Port) with pinch clamp
Item no.
FMA300221
Type
Powder Bag
Application Area
Mixing
Volume
15 L
Powder Bag Holder 1,500 L - 2,000 L - 2,500 - 3,000 L
Item no.
FXA304218
Type
Powder Bag Holder
Application Area
Mixing
Dimensions
860 × 1360 mm
Powder Bag Holder 400 L - 650 L - 1,000 L
Item no.
FXA304217
Type
Powder Bag Holder
Application Area
Mixing
Dimensions
960 × 1360 mm
Powder Bag Holder 50 L - 100 L - 200 L
Item no.
FXA304216
Type
Powder Bag Holder
Application Area
Mixing
Dimensions
660 × 1360 mm

These accessories are designed to fit Palletank® and Drums. They include dollies, lids, tubing holders, filter holders, powder bags, powder bag holders, and more.

Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Product Information

  • Brand
    Palletank®
Palletank® and Drums for Storage
Item no.
M_Palletank_for_storage

Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50L, 100L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L and 3,000L.

Palletank® for Mixing
Item no.
M_Palletank_for_Mixing

The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.