External battery pack
Dimensions
-
Dimensions135 mm × 77 mm × 25 mm
-
Dimensions (W×D×H)180 × 145 × 95 mm
General Specifications
-
Additional Product SpecificationsCharging time: 8 hours (20° C)
Power Requirements
-
Power RequirementsDC 15 V, 500 mA
Storage Conditions
-
Storage Temperature-10° – 45 °C
Weights
-
Weight0.38 kg