Skip to content Skip to navigation menu

CPA Micro Balance

Compact, precise and easy to operate

Item no.:  CPA26P

Availability (ex works):  Discontinued

   

These three microbalance models are the mechatronic highlights of the new series Sartorius CPA Series.

Model CPA26P: With an adjustable fine range from 5 g with 2 µg readability and a maximum capacity of 21 g, this microbalance is ideal for weighing USP-defined minimum allowable sample quantities from 5 to 10 mg. The large round weighing pan (diameter: 50 mm) facilitates placement of samples.

Model CPA2P: This is the entry-level model for weighing minimal sample quantities, and provides incomparable value for money. The CPA2P-F variant is specially designed for weighing filters with diameters of up to 120 mm.

The special draft shield design ensures ergonomic procedures with even the smallest sample quantities, and the glass panels allow ambient light to illuminate the weighing pan. The stainless steel work areas and high-quality metal surfaces make it easy to keep the microbalance clean.

  • Monolithic weigh cell; unique in this performance class
  • Built-in, motorized calibration weight ensures the highest accuracy at the press of a key
  • isoCAL calibration and adjustment function; facilitates regular, fully automatic calibration and adjustment to ensure the consistently high accuracy of the balance
  • High-quality draft shield with smooth opening and closing
  • High-contrast display with outstanding readability and large readout digits (16 mm)

Brochure

Correct Use and Handling of Analytical and Microbalances
en 1.1 MB
Correct Use and Handling of Analytical and Microbalances
en 2.3 MB

 

  • Adjustment
    Internal automatic (isoCAL)
  • Data Interface
    RS232C bidirectional
  • Display
    Backlit LCD
  • Draft Shield
    Manual
  • Leveling
    Manual
  • Linearity
    ≤± 0.008 mg
  • Maximum Weighing Capacity
    5 | 21 g
  • Minimum Sample Weight according to USP (typical)
    6 mg
  • Readability
    0.002 | 0.01 mg
  • Repeatability
    ≤± 0.004 mg
  • Weighing Pan Diameter
    ⌀ 50 mm

 

  • ISO/GLP Compliant Printout
    Yes, in conjunction with optional Sartorius printer or PC
  • Legal Verification
    None
Ionizing blower 110V
Ionizing blower 110V
Item no.: YIB01-0UR

$1,895.00

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

RS-232/USB-cable
RS-232/USB-cable
Item no.: YCC01-USBM2

$160.00

Paper rolls
Paper rolls
Item no.: 6906937

Pipette Calibration Set
Pipette Calibration Set
Item no.: YCP04-HW

$1,410.00

Foot switch with T-connector

$455.00

Weighing scoop
Weighing scoop
Item no.: 6566-50

$60.00

Wall console
Wall console
Item no.: YWT04

Remote display
Remote display
Item no.: YRD03Z

$555.00

Adhesive label, continuous roll 20m/57mm

SartoCollect Software
SartoCollect Software
Item no.: YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Ink ribbon for data printer

Weighing scoop
Weighing scoop
Item no.: 6565-250

$97.00

Balance table made from synthetic stone

Ionizing blower 220V
Ionizing blower 220V
Item no.: YIB01-0DR

$1,600.00

T-connector
T-connector
Item no.: YTC01

Levelling screws-set (4 pieces)

$76.00

Column
Column
Item no.: 69L00046

LCD module
LCD module
Item no.: 69CP0006

Labelset
Labelset
Item no.: 69CP0210

Weight 20 g
Weight 20 g
Item no.: 69L00063

frame, compl. (white)
frame, compl. (white)
Item no.: 69L00047

Top sliding door
Top sliding door
Item no.: 69CP0043

scanner, complete
scanner, complete
Item no.: 69L00057

Gasket
Gasket
Item no.: 69CP0037

hood compl.
hood compl.
Item no.: 69CP0183

Set of grip elements (3 pcs)

$99.00

Overlay
Overlay
Item no.: 69CP0188

Dust cover
Dust cover
Item no.: 6960CP04

Pan
Pan
Item no.: 69L00060

protecting cover
protecting cover
Item no.: 6960CP06

Main cord, 2 wires, Argentina

$22.00

Shieldring
Shieldring
Item no.: 69L00061

System plate
System plate
Item no.: 69XX0257

Main Cord, 2-wires, India
Main Cord, 2-wires, India
Item no.: 6971964

$28.00

Packaging, complete
Packaging, complete
Item no.: 69CP0902

scale pivot
scale pivot
Item no.: 69CP0035

Main cord, 2 wires, Brasil

$28.00

TNG11 UNI Power Supply
TNG11 UNI Power Supply
Item no.: 6971991

Main cord, 2-wires, US
Main cord, 2-wires, US
Item no.: 6971954

$23.00

pressure plate (level indicator)

$40.00

Data output
Data output
Item no.: 69CP0065

Cord Set, 2-wires, United Kingdom

$28.00

Lateral slide, compl.
Lateral slide, compl.
Item no.: 69CP0076

Collapsible box
Collapsible box
Item no.: 69CP0952

level indicator
level indicator
Item no.: 69B12133

$97.00