Skip to content Skip to navigation menu

arium pro VF TOC

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Item no.:  H2OPRO-VF-D-TOC

Availability:  Discontinued

   

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

Standard Applications:

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC analysis
  • PCR
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure water for production of monoclonal antibodies
  • Photometry

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimises total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

Major Advantages of arium® pro:

  • Modular units pre-assembled according to specific applications
  • The lowest TOC level, along with a real-time monitoring function
  • Exceptionally efficient removal of endotoxins, DNase and RNase
  • High Flexibility
  • Total ease of operation
On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

An arium® pro system is the best choice for your many daily applications in the lab.

Flow diagram of the arium® pro VF model and typical applications

The arium® VF incorporates the UV lamp and the ultrafilter in one system and produces ultrapure water for critical standard, cell culture and chromatography applications.Typical applications are:
  • Chromatography
  • Elektrophoresis
  • HPLC
  • IVF (In Vitro Fertilisation)
  • Molecular biology
  • Cell Cultivation
  • RNA|DNA purification
  • Reagent production
  • PCR

Application Note

Ultrapure Water For Trace Analysis With ICP-MS
en 271.1 kB

Brochure

arium® Water Purification Systems
en 4.9 MB
宣传手册:实验室纯水系统精简目录
zh 15.3 MB
arium® Wasseraufbereitungssysteme
de 1.8 MB
Sistemi di purificazione dell’acqua arium®
it 2.0 MB
arium® ラボ ウォーター システム
2.9 MB

Datasheet

arium® pro Reinstwassersysteme — Anwendungsorientiert und flexibel für höchste Ansprüche
de 1.2 MB

Publication

Water is Life — Ultra Pure Water in Cell Cultivation
en 384.8 kB
Ultrapure Water for HPLC Analysis — The Role of Ultrapure Water
en 2.9 MB
Preventing Cell Death — Ultrapure water system lowers endotoxin content below prescribed limits
en 7.6 MB
Reinstwasser für die HPLC-SEC-Analytik
de 317.2 kB
Quantitative Endotoxinbestimmung von Reinstwasser
de 1.2 MB
Flow Cytometry Applied to Plant Reproductive Biology
en 1.4 MB
Durchflusszytometrie — Anwendung in der Pflanzen-Reproduktionsbiologie
de 978.6 kB
Reinstwasser für die HPLC
de 1.7 MB
Sustancias indicadoras de las defensas de las plantas Análisis HPLC-MS/MS de jasmonatos
es 1.9 MB
Reinstwasser — Für die ICP-Massenspektrometrie Element
de 276.3 kB
Eau ultrapure pour la spectrométrie de masse ICP
fr 2.0 MB
In Situ Hybridization: The Importance of Ultrapure Water for RNA Technologies
en 1.3 MB
Hibridación in situ El significado del agua ultrapura para tecnologías de RNA
es 634.5 kB
Uso de la citometría de flujo y agua ultrapura arium® para revelar los secretos reproductivos de las plantas
es 1.0 MB
Reinstwasser als Bestandteil multiparametrischer Messverfahren in der Wirkstoffforschung
de 2.7 MB
Arium<sup>®</sup> Water Guard
Arium® Water Guard
Item no.: 610AWG1

Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

Arium® Pro Ultrafilter
Arium® Pro Ultrafilter
Item no.: 611CDU5

Ultrafilter for effective removal of endotoxines, RNase and DNase.

Intended use for:

  • Arium® Pro UF
  • Arium® Pro VF

Qty. 1 unit/pack

Arium® Tank Level Sensor
Arium® Tank Level Sensor
Item no.: H2O-ALS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium®  Foot Switch
Arium® Foot Switch
Item no.: H2O-AFS1

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Arium® Universal Kit
Arium® Universal Kit
Item no.: H2O-U-PACK

Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.

Incl. in the equipment supplied:

  • 1 x Pre-treatment Cartridge

  • 1 x Polishing Cartridge

For intended use with:

  • Arium® Pro

  • Arium® Pro DI

  • Arium® Pro UF

  • Arium® Pro UF

  • Arium® Pro VF

Qty. 2 units/pack

Arium® Pro | Comfort UV Lamp

UV Lamp (185/254 nm) for the removal of organic Impurities.

For intended use with:

  • Arium® Pro UV
  • Arium® Pro VF
  • Arium® Comfort I
  • Arium® Comfort II

Qty. 1 unit/pack

Dispense gun for 611 systems
Dispense gun for 611 systems
Item no.: 611AMDG1

Tube and connector set
Tube and connector set
Item no.: SB-12-01-0036

Door + pump cover
Door + pump cover
Item no.: SB-12-01-0256

Adapter block
Adapter block
Item no.: SB-12-01-0016

fitting for inlet water
fitting for inlet water
Item no.: SB-12-01-0023

Door + pump cover
Door + pump cover
Item no.: SB-12-01-0008

Connection
Connection
Item no.: SB-12-01-0160

Hinges (2 pcs.)
Hinges (2 pcs.)
Item no.: SB-12-01-0009

adapter plate incl. 2 sticker
adapter plate incl. 2 sticker
Item no.: SB-12-01-0025

Display head, rear part
Display head, rear part
Item no.: SB-12-01-0207

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0012

Valve for Display / dispense unit
Valve for Display / dispense unit
Item no.: SB-12-01-0007

Display head, front part
Display head, front part
Item no.: SB-12-01-0206

Starter UV lamp + cable
Starter UV lamp + cable
Item no.: SB-12-01-0014

Main Cord, 3-wires, Japan
Main Cord, 3-wires, Japan
Item no.: 6900934S

Conductivity sensor
Conductivity sensor
Item no.: SB-12-01-0018

Cable TOC
Cable TOC
Item no.: SB-12-01-0225

collapsible box
collapsible box
Item no.: SB-12-01-0295

Fuse 3,5AT 125V SMD
Fuse 3,5AT 125V SMD
Item no.: SB-12-01-0070

conductivity measuring cell (LFP)
conductivity measuring cell (LFP)
Item no.: SB-12-01-0019

Tube 1/4" x 0,170" 5m
Tube 1/4" x 0,170" 5m
Item no.: 69A60095

Display cable long (D optin)
Display cable long (D optin)
Item no.: SB-12-01-0035

Display / dispense unit complete
Display / dispense unit complete
Item no.: SB-12-01-0001

Unit feet set (4 pcs.)
Unit feet set (4 pcs.)
Item no.: SB-12-01-0013

Pump for Arium® Pro
Pump for Arium® Pro
Item no.: SB-12-01-0020

Tube 1/4" PVDF, 5m
Tube 1/4" PVDF, 5m
Item no.: SB-12-01-0263

cover for dispense unit
cover for dispense unit
Item no.: SB-12-01-0264

Lid
Lid
Item no.: SB-12-01-0010

cover Service
cover Service
Item no.: SB-12-01-0011

Sanitisazions connector
Sanitisazions connector
Item no.: SB-12-01-0212

Packing, complete
Packing, complete
Item no.: SB-12-01-0087

connector UF + tube + clamp
connector UF + tube + clamp
Item no.: SB-12-01-0026

plug connector  (6-way)
plug connector (6-way)
Item no.: SB-12-01-0071

AC inlet with cable
AC inlet with cable
Item no.: SB-12-01-0029

Hose 3,2x1,6
Hose 3,2x1,6
Item no.: SB-12-01-0164

Closure
Closure
Item no.: SB-12-01-0159

Power supply + cable
Power supply + cable
Item no.: SB-12-01-0028

Filter for Fan
Filter for Fan
Item no.: SB-12-01-0033

Glasdisplay with pcb (Slider)
Glasdisplay with pcb (Slider)
Item no.: SB-12-01-0083

Mainboard
Mainboard
Item no.: SB-12-01-0027

Pressure regulator Arium® pro
Pressure regulator Arium® pro
Item no.: SB-12-01-0021

Conductivity pcb. HACMM-40-V2
Conductivity pcb. HACMM-40-V2
Item no.: SB-12-01-0068

Fan
Fan
Item no.: SB-12-01-0032

Sieve set
Sieve set
Item no.: SB-12-01-0205

Display unit pro VF
Display unit pro VF
Item no.: SB-12-01-0002

Coupling
Coupling
Item no.: SB-12-01-0175

Cord Set, 3-wires, Israel
Cord Set, 3-wires, Israel
Item no.: 6971975

Main cord, 3-wires, Denmark

Main cord, 3-wires, USA, CDN

Main Cord, 3-wires, South-Africa

Straight push-in connector 1/4"
Straight push-in connector 1/4"
Item no.: SB-12-01-0124

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

Angle connector
Angle connector
Item no.: SB-12-01-0131

Connecting piece
Connecting piece
Item no.: SB-12-01-0152

Main cord, 3-wires, Schweiz

Cord Set, 3-wires, Australia/Newseeland

Adapter
Adapter
Item no.: SB-12-01-0151

Adapter block
Adapter block
Item no.: SB-12-01-0145

Main cord, 3-wires, Argentina

Clamp ring set (Swagelok 1/4")
Clamp ring set (Swagelok 1/4")
Item no.: SB-12-01-0114

Screw-in connector 3/8" x 1/4" BSP AG

Mainboard (needs to be programmed)
Mainboard (needs to be programmed)
Item no.: SB-12-01-0113

T connector
T connector
Item no.: SB-12-01-0139

Thread adapter G3/4"-G1/4"
Thread adapter G3/4"-G1/4"
Item no.: SB-12-01-0147

Fuse-set  (2.000A T 250V 5x20) for 613

Ballast
Ballast
Item no.: SB-12-01-0117

Plug-in angle 3/8" - 1/4"
Plug-in angle 3/8" - 1/4"
Item no.: SB-12-01-0128

accessory kit, Arium® Pro
accessory kit, Arium® Pro
Item no.: SB-12-01-0187

Main cord, 3 wires, Brasil
Main cord, 3 wires, Brasil
Item no.: 6971972

Check valve
Check valve
Item no.: 69A60072

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

Cord Set, 3-wires, United Kingdom

Screw-in connector BSP-thread
Screw-in connector BSP-thread
Item no.: SB-12-01-0172

changing to table unit
changing to table unit
Item no.: SB-12-01-0191

Angle reduce connector
Angle reduce connector
Item no.: SB-12-01-0132

cable set
cable set
Item no.: SB-12-01-0030

Hose plug-in nipple 3/8"
Hose plug-in nipple 3/8"
Item no.: SB-12-01-0155

Main Cord,  Europe Special order only

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

Adapter
Adapter
Item no.: SB-12-01-0150

Push-in connector  3/8" x 1/2"
Push-in connector 3/8" x 1/2"
Item no.: SB-12-01-0119

Customers Also Purchased

Sartopore 2_ 0.2m_ Size4_ 5pk

Sartopore 2_ 0.2m_ Size4_ 5pk

Learn More
Arium® Analytical Kit

Arium® Analytical Kit

Learn More
Arium® comfort I TOC

Arium® comfort I TOC

Learn More