Laboratory vacuum pump
Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.
Item no.: 16612
Price: $1,820.00
Availability (ex works): For more information please log in
Choose your Vacuum Laboratory Pumps
Laboratory vacuum pumps, 98%
The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.
The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.
Applications
-
ApplicationMicrobial Enumeration
-
Market
-
Food & Beverage
-
Environmental/Water Testing
- Pharma/Biotech
-
Food & Beverage
Certificates
-
CertificationNone
Compliance Information
-
Dust / Water Protection According to IEC 529IP 44
-
Electrical / Battery itemYes
Dimensions
-
Dimensions (W×D×H)338 × 225 × 250 mm
General Specifications
-
Additional Product SpecificationsNo
-
Flow Rate> 26.0 L/min
-
Maximum Viscosity< 150 cSt
-
Pump Flow26 l /min
Operating Conditions
-
Maximum Vacuum13 mbar
-
Operating Pressureno information available
Power Requirements
-
Input Wattage120 Watts
-
Line Frequency50 Hz
-
Line Voltage220 V
-
Power Requirements220 V | 50 Hz
Product Information
-
Pack Size1
-
Primary Product TypePumps
-
Type of PumpVacuum Pump
Storage Conditions
-
Ambient Conditions40 °C
Weights
-
Weight9.8 kg