Skip to content Skip to navigation menu

Arium® Distribution Pump 240 VAC

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

Item no.:  H2O-ADP-20

Availability:  On Request

   

Powerful performance for constant water consumption.

The external pump for the Arium® Bagtank ensures a constant flow for the direct or indirect consumption of pure water.

For use with following lab water system series at 240VAC:
Arium® Bagtank 20
Arium® Bagtank 50
Arium® Bagtank 100

Datasheet

arium® advance EDI — Ultimativ zuverlässige Elektrodeionisierung
de 853.5 kB
arium® advance EDI — Ultimate Reliable Electrode Ionization
en 450.3 kB
arium® advance RO — Umkehrosmose System mit iJust
de 834.5 kB
arium® comfort I — Platzsparende Twin Technologie
de 788.0 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
arium® comfort I — Space-saving Twin Technology
en 607.6 kB
arium® comfort II — Best Technology Without Compromise
en 673.3 kB

 

  • Cable Length
    2.0 m
  • Flow Rate
    3 L/min
  • Line Voltage
    240 VAC, 50 Hz
  • Power Plug
    IEC C14 cold device plug

 

  • Dimensions
    14.8 × 11 × 21.6 cm
  • Pack Size
    1