NutriStem® hPSC XF Medium
- Defined, xeno-free, serum-free medium
- Designed for optimal growth and expansion of human iPS and hES cells
- Customizable formulation
- Custom scale-up services available
- Scientific and regulatory support
- Drug Master Files available
Item no.: 05-100-1A
Price: $277.00
Choose your NutriStem® XF Media
NutriStem® hPSCXF Medium is a widely published, defined, xeno-free, serum-free cell culture medium designed to support the growth and expansion of human induced pluripotent stem (hiPS) and human embryonic stem (hES) cells. Protocols have been established around the world for applications ranging from derivation to differentiation. NutriStem® hPSC XF Medium offers the ability to culture cells in a completely xeno-free medium without the need for high levels of basic FGF and other stimulatory growth factors and cytokines. NutriStem® hPSC XF Medium exhibits a consistent media performance and predictable cellular behavior derived from a defined xeno-free formulation as well as increased reproducibility shown in long-term growth of over 50 passages.
Low-protein formulation that contains stable L-alanyl-L-glutamine and HSA.
NutriStem® hPSC XF Features
- Defined, serum-free, and xeno-free
- Flexible and compatible with multiple matrices
- Amenable to weekend-free culture
- FDA Drug Master File (DMF) available, produced under cGMP
- Enables efficient expansion and growth of hES and hiPS cells in feeder-free culture systems
- Extensively tested and widely used on multiple hES and iPS cell lines, including H1, H9.2, I6, I3.2, and CL1
Brochure
Publication
Safety Datasheet
Technical Note
User Manual
White Paper
Applications
-
Application AreaPluripotent stem cell culture
Compliance Information
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
Product Information
-
BrandNutriStem®
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume500 mL