Skip to content Skip to navigation menu

MSC NutriStem® XF Medium

  • Defined, xeno-free, serum-free medium
  • Designed for optimal growth and expansion of human MSCs
  • Customizable formulation
  • Custom scale-up services available
  • Scientific and regulatory support
  • Drug Master Files available

Item no.:  05-200-1A

   

Faster growth rates and stronger cell yields

MSC NutriStem® XF Medium is a defined, serum-free, xeno-free culture medium designed for optimal growth and expansion of human mesenchymal stem/stromal cells (hMSC) derived from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC) and umbilical cord matrix (UC-MSC). MSC NutriStem® XF Medium supports long-term growth of hMSC while maintaining their self-renewal and multi-lineage differentiation potential.

hMSCs cultured in MSC NutriStem XF Medium show superior proliferation and self-renewal potential in comparison to serum-containing media and other commercial serum-free media.  In addition, hMSCs maintain their proper fibroblast-like cell morphology, tri-lineage differentiation potential, and demonstrate normal hMSC marker profiles, and karyotypic stability over long-term culture. 

Key advantages

  • Serum-free, xeno-free, defined culture system
  • Superior cell growth compared to serum-containing media
  • Supports long-term growth and self-renewal of hMSCs from multiple sources
  • Consistent, reliable MSC cultures
  • Suitable for the harvest of high quality exosomes (EVs) for future clinical applications
  • Eliminates the need to spend time and money pre-qualifying FBS lots
  • Manufactured under cGMP
  • FDA Drug Master File (DMF) available

Cells cultured in serum-containing medium do not require an adaptation phase when transitioning to serum-free MSC NutriStem® XF Medium.

The complete mesenchymal stem cell culture media consists of two components: MSC NutriStem® XF Basal Medium (05-200-1) and MSC NutriStem® XF Supplement Mix (05-201-1)

Brochure

Human Mesenchymal Stromal Cells - Serum-Free, Xeno-Free Systems for the Culture and Differentiation of Human Mesenchymal Stromal Cells
en 12.3 MB

Datasheet

NutriStem® MSC Culture System - A Complete Xeno-Free, Serum-Free System for the Growth and Expansion of hMSCs
en 690.3 kB

Poster

A Unique Defined Pre-Coating - Free Culture Platform for Isolation and Expansion of hMSC Towards Clinical Applications
en 2.6 MB
A Xeno-Free Culture System for hMSC from Various Sources Suitable for Initial Isolation and Expansion Toward Clinical Applications
en 3.6 MB

Publication

MSC NutriStem® XF Medium Selected References
en 139.0 kB

Safety Datasheet

MSC NutriStem® XF Medium MSDS (GB)
en 86.7 kB
MSC NutriStem® XF Medium MSDS (US)
en 125.4 kB

Technical Note

Assuring Multipotency of Human Mesenchymal Stem Cells (HMSC)
en 1.5 MB

User Manual

MSC NutriStem® XF Medium Instructions For Use
en 333.6 kB

Compliance Information

  • Origin
    Xeno-Free

Volumes

  • Volume
    500 ML

eShop Dynamic Attributes

  • Adherence/Suspension
    Adherent/Suspension
  • Application Area
    Mesenchymal stromal cell culture
  • Delivery Condition
    Sterile
  • Phenol Red Indicator
    With Phenol Red
  • Serum Free
    Yes

Customers Also Purchased

NutriFreez® D10 Cryopreservation Medium

NutriFreez® D10 Cryopreservation Medium

Learn More
NutriCoat™ Attachment Solution

NutriCoat™ Attachment Solution

Learn More
Recombinant Trypsin Solution

Recombinant Trypsin Solution

Learn More