s
Skip to content Skip to navigation menu

Rotanta 460R With Cpanel

A benchtop centrifuge for high-throughput screening.

Item no.:  GB-C5660

Availability:  On Request

The ROTANTA 460 R enables efficient centrifugation in research and analytical laboratories. The centrifuge enables centrifugation times to be reduced substantially and is a reliable workhorse for high sample volumes and ideal for high-throughput screening. Its high-performance cooling ensures that the selected temperature is maintained.

An RCF of 6,446 can be achieved in a swing-out rotor and a value of 24,400 in an angle rotor. The temperature can be set to any value in the range -20 °C to +40 °C (-4 °F to +104 °F). The centrifuge additionally has stand-by cooling. Its outstanding performance, reliable cooling and comprehensive range of accessories make this centrifuge the ideal choice for routine centrifugation runs.

Its maximum capacity of three litres per run makes it a valuable tool in clinics and analytical laboratories, as well as the R&D sections of life science institutions. A large range of accessories is available for high-throughput screening of novel substances in research laboratories.

The ROTANTA 460 R is valued in the fields of biotechnology, microbiology and throughout the pharmaceutical industry because of its autoclavable and aerosol-tight accessories. The centrifuge has a rotor with a maximum RCF of 6,446 for the centrifugation of filter plates.

Product properties

  • Cooling
    Yes
  • Line frequency
    50 Hz
  • Line voltage
    220 – 240 V
  • Capacity
    4 × 750 mL
  • Dimensions
    456 mm × 770 mm × 706 mm
  • Weight
    141 kg
  • Agitator speed range
    15,000 rpm

Technical attributes

  • Timer Range
    1 sec. – 99 h : 59 min. : 59 sec
  • Max. gravitational field
    24,400 × g