Flexel® Bag for Drum 300 L
Choose your Flexel® 3D Bags for Drums
Flexel® 3D single-use Bags for drums are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums.
Flexel® 3D single-use Bags for drums are available from 50 L to 560 L as standard volumes.
Standard Flexel® 3D single-use bags for drums are available with or without filter as:
- Stand-alone bags with silicone tubing
- Stand-alone bags with silicone and TPE (Thermoplastic elastomer) tubing
A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.
Thus, sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow safe connections and disconnections from and to another process step.
Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
Applications
-
Application AreaLiquid Storage & Shipping
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
Connections (Physical)
-
Inlet Line
-
2 top lines: 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
- 2 top lines: Plug
-
2 top lines: 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
BrandFlexel®
-
Filter TypeNo Filter
-
Pack Size5
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume300 L
Palletank® and drums for storage are containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.
Palletank® and drums for storage are containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.