Skip to content Skip to navigation menu

Flexel® 3D Palletank®, 200 L

Flexel® 3D bags for Palletank® are designed for processing and storage of large volumes of biopharmaceuticals in Sartorius Stedim Biotech’s proven Palletank® containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. Flexel® 3D Bags are available in a choice of 50 L to 3,000 L.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Item no.:  FXB103364

 

Flexel® 3D Bags for Palletank® are designed for processing, storage and transport of large volume of biopharmaceutical solutions in Sartorius Stedim Biotech’s proven Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.

Flexel® 3D Bags for Palletank® are available from 50 L to 1,000 L as standard volumes. Standard Flexel® 3D Bags are available as stand-alone bags with silicone tubing and stand-alone bags with C-Flex® tubing.

  • All connections extensively qualified: Safe and robust
  • Full compliance with ISO11137: Highest sterility assurance level
  • Standard design: Most designs available from stock
  • 1/2" or 3/4" ID bottom drain: Quick transfer of process fluid
  • Various bag volumes: High flexibility
  • Multiple manufacturing sites: High security of supply

Designed to fit Palletank®: Market leading space saving bag containment system

Sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step. Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.

Datasheet

Standard Flexel® 3D Bioprocessing Bags for Palletank® (US and Canada)
en 685.7 kB
Integrity Testing of Flexel® 3D - Bioprocessing Bags for Drum and for Palletank®
en 414.0 kB
Standard Flexel® 3D Bioprocessing Bags for Palletank® (For Europe, Asia and Latin America)
en 670.0 kB
Standard Scalable Flexel® 3D Bioprocessing Bags
en 931.3 kB
Standard Flexel® 3D bioprocessing bags for Drums (US and Canada)
en 369.3 kB
Standard Flexel® 3D Bioprocessing Bags for Drums (For Europe, Asia and Latin America)
en 369.7 kB

  • Aseptic Connector Device - Del
    No

Applications

  • Application Area
    Liquid Storage & Shipping
  • Process Step
    • Buffer Preparation
    • Media Preparation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation

Connections (Physical)

  • Inlet Line
    • 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
    • 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
  • Outlet Line
    1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")

General Specifications

  • Filter
    No
  • Side Bottom Drain
    No

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)
  • Product Contact Layer Material
    Polyethylene (PE)

Product Information

  • Brand
    Flexel® 3D
  • Pack Size
    5

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Volume
    200 L
Palletank® Dolly In-Process Fluid Handling 200 L

The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.

Plastic Palletank® Dolly 200 L

The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.

Palletank® for Shipping 200 L

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 L, 200 L and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit.

Plastic Palletank® for Storage 200L

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Palletank® for Storage, 200 L, not stackable, 35 kg, 789 × 592 × 915 mm

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Palletank® Dolly 100 L - 200 L for Storage and Shipping

The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.

Palletank® for Storage, 200 L, Stackable Up to 3 units, 48.4 kg, 789 × 592 × 915 mm

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Palletank® In-Process Fluid Handling, 200 L, Stackable Up to 3 units, 68.2 kg

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Palletank® Shipping Kit 200 L

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 L, 200 L and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit.

Customers Also Purchased

Biowelder® Total Containment

Biowelder® Total Containment

Learn More
Flexboy® 2D Bags

Flexboy® 2D Bags

See more products
Flexsafe® 3D Bags for Palletank®

Flexsafe® 3D Bags for Palletank®

See more products
Flexel® LevMixer® Bag

Flexel® LevMixer® Bag

See more products
Celsius® FFT|FFTp

Celsius® FFT|FFTp

See more products
Flexsafe® 2D Bags

Flexsafe® 2D Bags

See more products
Flexel® Magnetic Mixer Bag

Flexel® Magnetic Mixer Bag

See more products