Skip to content Skip to navigation menu

Mark 3 HP premium heating module with infrared-quartz heater for premium control module LMA100PA-000U

Premium heating module with IR-quartz heater for moisture analysis of very dry, solid, pasty and fluid samples.

Item no.:  LMA100PQ-000U

Price:  $8,315.00

1 Piece
 

Readability: 0.1mg, 0.001%

Weighing capacity: 100g

To operate this heating module, a control module LMA100PA-000U is required

Datasheet

Mark 3 HP Moisture Analyzer — Modular Infrared Moisture Analyzer with Quartz Radiator
en 393.7 kB

Operating Conditions

  • Recommended Moisture Range
    0.001 – 99.999%

Product Information

  • Brand
    LMA100
Grill
Item no.
69TC0203

Connector Plate
Item no.
69TC0303

Hood Switch Cable
Item no.
69TC0317

Quick Release Cable
Item no.
69TC0316

pan support holder
Item no.
69TC0489

Kit, Service, Leveling Feet, APX
Item no.
69TC0280 Discontinued

Vial Level
Item no.
69TC0123

Hood
Item no.
69TC0298

Level Vial Mount & Screws, Kit

Magnet Pole Plate
Item no.
69TC0336

Module, 310g Monolith, Int. Cal.

Pan, Sample, Lg Volume, Mark  3, Pkg/10

Assy, RTD, Ceramic, Mark 3

Assy, Heater Box Cable, Mark 3

Cord, Power, 115V, NEMA 5-15, NA

Assy, AC Line PCB - Fuse Cable, Mark 3

Packaging Set, Complete, LMA100/110

Hood Latch Magnet
Item no.
69TC0333

Assy, AC Line PCB - Fuse Cable, Mark 3

Base, Heater & Control Module

Power Supply,Switching,+5.1V adj.,±15V

Banana Plug, Black, w/ Bulkhead Conn

Safety Wire Shield
Item no.
69TC0334

Hood Hinge Support
Item no.
69TC0331

Assy, Heater Cable, Mark 3

Breeze Shield
Item no.
69TC0205

Universal Power Supply, NA
Item no.
69TC0259 Discontinued

Switch, Rocker, SPST, IR
Item no.
69TC0043

Safety Switch Cable
Item no.
69TC0318

Cord, Power, IEC 230, UK
Item no.
69TC0035

Cover
Item no.
69TC0297

Pin, Upper, Gas Spring, Mark 3

Thermostat
Item no.
69TC0474

Vail Level Cover
Item no.
69TC0161 Discontinued

Power Cable, 20 to 10-pin
Item no.
69TC0294

Bracket for Level Vial
Item no.
69TC0306 Discontinued

Fuse, 5 x 20mm, 250VAC, 5A

Block, Mag. Stricker Plate

Cap, Heater Hood Handle
Item no.
69TC0313

Clip,Gas Spring Access Cover

Ground Cable, 24'
Item no.
69TC0327

Assy, PCB, Connector, Mark 3

Power Cable, AC
Item no.
69TC0314

Banana Plug, Red, w/ Bulkhead Conn

PCB, Htr Ctrl (Prog), Hi-Res

Assy, PCB, Prog, Mark 3 Heater Control

Assy, SPI Interconnect Cable, Mark 3

Assy, Heater Cable, DC Power Out, Mark 3
Item no.
69TC0511 Discontinued

Fuse Holder
Item no.
69TC0490

EMI Capacitor
Item no.
69TC0492

Pan Support
Item no.
69TC0289

AC Line Filter
Item no.
69TC0494

Interface Cable
Item no.
69TC0320

Screw,  6, Self-tapping, Pan
Item no.
69TC0070 Discontinued

Assy, PCB, LED, Mark 3
Item no.
69TC0100

Cables, 8' AC
Item no.
69TC0325

PCB, Htr Ctrl (Prog), Lo-Res

Gas Spring, Heater Hood (2units)

Heater Element
Item no.
69TC0338