s
Skip to content Skip to navigation menu

Rotina 420 Rrefrigerated Centrifuge

A centrifuge for large sample volumes - high performance and economical.

Item no.:  GB-C4706

Availability:  On Request

The ROTINA 420 R maintains the set temperature to safeguard the integrity of samples. It can handle high numbers of samples, yet is compact and integrates well into the laboratory. It has a high performance where it counts and is extremely economical. It will provide many years of reliable operation and therefore offers an excellent ratio of price to performance.

The ROTINA 420 R can handle large volumes. Its maximum capacity of 4 x 600 ml, 140 blood collection tubes or 16 microtitre plates makes it exceptionally suitable for use in medical diagnostics (clinical chemistry). It is also a reliable tool for long term use in biotechnology and pharmaceutical research laboratories.

The temperature of the centrifuge can be set to any value in the range -20 °C to +40 °C. The temperature can also be set in Fahrenheit. If toxic or infectious material is centrifuged, then the TÜV-tested accessories with bioseals can protect against aerosols.

Product properties

  • Capacity
    4 × 600 mL
  • Dimensions
    423 mm × 713 mm × 654 mm
  • Weight
    108 kg
  • Volume Range
    0.2 – 600 mL
  • Agitator speed range
    15,000 rpm
  • Cooling
    Yes

Technical attributes

  • Timer Range
    1 sec. – 99 h : 59 min. : 59 sec
  • Max. gravitational field
    24,400 × g
  • Housing Material
    Metal