s
Skip to content Skip to navigation menu

Rotfix 32A Digital Benchtop Centrifuge

The ROTOFIX 32 A has set the standard for a number of years. Its high performance makes it the benchmark centrifuge in its class.

Item no.:  GB-C1206

Availability:  On Request

The Rotofix is a reliable tool for daily laboratory work in a medical practice or small hospital. It is not only suitable for use in clinical chemistry, it is also an indispensable tool in cytology. Its comprehensive range of accessories make it suitable for use in research and analytical laboratories in chemistry, pharmacy and biotechnology. It can be used to check the status of chrome baths with special tubes from Hettich.

Product properties

  • Line frequency
    50 – 60 Hz
  • Line voltage
    208 – 240 V
  • Capacity
    4 × 100/ 32 × 15 mL
  • Dimensions
    366 mm × 430 mm × 257 mm
  • Weight
    23 kg
  • Agitator speed range
    6,000 rpm

Technical attributes

  • Timer Range
    1 – 99 minutes, adjustable in 1 minute steps
  • EMC (acc. to EN 55011)
    FCC Class B
  • Max. gravitational field
    4,226 × g