Explore the High-Capacity Balances and Scales

High-capacity balances are used for weighing large samples or whenever high tare values are required due to heavy containers or vessels loaded on the weighing pan. The readability of high-capacity balances is between 100 mg and 1 g and offer a maximum weighing capacity up to 70.2 kg. High-capacity lab balances are equipped with a flat weighing pan made out of stainless steel, and a size of 400x300 mm. 

Cubis III High Capacity Balance 70201S No Draft Shield CUB- product image 3/4 view

Cubis® III High-Capacity Balances

Maximum load between 11.2 kg and 70.2 kg and readability between 0.1 g and 1 g provide the ideal model for every application.

Explore More
Step-by-step illustration of the easy Cubis III configurator.

Build Your Balance with the Cubis® III Configurator

Cubis® III lab balance are 100% configurable. Build your custom balance for your specific needs and submit an easy quote request.

Configure Your Cubis® III Balance Now
Request a Live, Virtual Lab Balance Demo Today!
Cubis III High Capacity Display Stand - lab balance application image

Workflow Efficiency

High-capacity balances offer software solutions for the most common lab applications. The user-interface | display can be separated from the weighing cell and mounted on a display stand for better visibility and usability. 



Laboratory Weighing Services

High-Capacity Balance and Scale Services

The demands on compliant, reliable, and accurate laboratory data are steadily increasing in all industry segments. With our certified and accredited services, we support and service your laboratory weighing equipment through its entire life-cycle. We guarantee the longevity of your equipment, reduce downtime to limit production losses, and help to obtain faster and constantly reproducible results.  

Contact Us

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Lab Balance Demo Today